![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
LTC1592: 16-bit SoftSpan DAC with Programmable Output Range. More...
Files | |
| file | LTC1592.cpp |
| Library for LTC1592: 16-bit SoftSpan DAC with Programmable Output Range. | |
| file | LTC1592.h |
| LTC1592: 16-bit SoftSpan DAC with Programmable Output Range. | |
| file | DC572A.ino |
| Linear Technology DC572A Demonstration Board. | |
LTC1592: 16-bit SoftSpan DAC with Programmable Output Range.
The LTC1592 is a 16-bit serial input DAC that operates on a single 5V supply. It can be software-programmed for either unipolar or bipolar mode. It can also be programmed for different output voltage ranges - two output ranges in unipolar mode and four output ranges in bipolar mode. The device includes an internal deglitcher circuit that reduces the glitch impulse to less than 2nV-s (typ). When the CS/LD is brought to a logic low, the data on the SDI input is loaded into the shift register on the rising edge of the clock. A 4-bit command word (C3 C2 C1 C0), followed by four “don’t care” bits and 16 data bits(MSB-first) is the minimum loading sequence required. When the CS/LD is brought to a logic high, the clock is disabled internally and the command word is executed. SPI DIN FORMAT (MSB First): Byte #1 Byte #2 Byte #3 C3 C2 C1 C0 X X X X D15 D14 D13 D12 D11 D10 D9 D8 D7 D6 D5 D4 D3 D2 D1 D0
http://www.linear.com/product/LTC1592
http://www.linear.com/product/LTC1592#demoboards
Copyright 2018(c) Analog Devices, Inc.
All rights reserved.
Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:
THIS SOFTWARE IS PROVIDED BY ANALOG DEVICES "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, NON-INFRINGEMENT, MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL ANALOG DEVICES BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, INTELLECTUAL PROPERTY RIGHTS, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.