![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
Modules | |
| LTC1592: 16-bit SoftSpan DAC with Programmable Output Range | |
| LTC1592: 16-bit SoftSpan DAC with Programmable Output Range. | |
| LTC2600: Octal 16-Bit Rail-to-Rail DACs in 16-Lead SSOP | |
| LTC2600: Octal 16-Bit Rail-to-Rail DACs in 16-Lead SSOP. | |
| LTC2604: Quad 16-Bit Rail-to-Rail DACs in 16-Lead SSOP | |
| LTC2604: Quad 16-Bit Rail-to-Rail DACs in 16-Lead SSOP. | |
| LTC2605: Octal 16-/14-/12-Bit Rail-to Rail DACs in 16-Lead SSOP | |
| LTC2605: Octal 16-/14-/12-Bit Rail-to Rail DACs in 16-Lead SSOP. | |
| LTC2607: 16-Bit, Dual Rail-to-Rail DACs with I2C Interface | |
| LTC2607: 16-Bit, Dual Rail-to-Rail DACs with I2C Interface. | |
| LTC2636: Octal 12-/10-/8-Bit SPI VOUT DACs with 10ppm/°C Reference. | |
| LTC2636: Octal 12-/10-/8-Bit SPI VOUT DACs with 10ppm/°C Reference. | |
| LTC2637: Octal 12-/10-/8-Bit I2C VOUT DACs with 10ppm/°C Reference | |
| LTC2637: Octal 12-/10-/8-Bit I2C VOUT DACs with 10ppm/°C Reference. | |
| LTC2640: Single 12-/10-/8-Bit Rail-to-Rail DACs with 10ppm/C Reference | |
| LTC2640: Single 12-/10-/8-Bit Rail-to-Rail DACs with 10ppm/C Reference. | |
| LTC2642: 16-/14-/12-Bit VOUT DAC with SPI Interface | |
| LTC2642: 16-/14-/12-Bit VOUT DAC with SPI Interface LTC2641: 16-/14-/12-Bit VOUT DAC with SPI Interface. | |
| LTC2654: Quad SPI 16-/12-Bit Rail-to-Rail DACs with 10ppm/C Max Reference | |
| LTC2654: Quad SPI 16-/12-Bit Rail-to-Rail DACs with 10ppm/C Max Reference. | |
| LTC2655: Quad I2C 16-/12-Bit Rail-to-Rail DACs with 10ppm/C Max Reference | |
| LTC2655: Quad I2C 16-/12-Bit Rail-to-Rail DACs with 10ppm/C Max Reference. | |
| LTC2656: Octal SPI 16-/12-Bit Rail-to-Rail DACs with 10ppm/C Max Reference | |
| LTC2656: Octal SPI 16-/12-Bit Rail-to-Rail DACs with 10ppm/C Max Reference. | |
| LTC2657: Octal I2C 16-/12-Bit Rail-to-Rail DACs with 10ppm/C Max Reference | |
| LTC2657: Octal I2C 16-/12-Bit Rail-to-Rail DACs with 10ppm/C Max Reference. | |
| LTC2662 5-Channel 16-/12-Bit 300mA SoftSpan Current Source DACs | |
| LTC2662: 5-Channel 16-/12-Bit 300mA SoftSpan Current Source DACs. | |
| LTC2664 4-Channel SPI 16-/12-Bit +/-10V Vout SoftSpan DACs with 10ppm/C Max Reference | |
| LTC2664: 4-Channel SPI 16-/12-Bit +/-10V Vout SoftSpan DACs with 10ppm/C Max Reference. | |
| LTC2666 8-Channel SPI 16-/12-Bit +/-10V Vout SoftSpan DACs with 10ppm/C Max Reference | |
| LTC2666: 8-Channel SPI 16-/12-Bit +/-10V Vout SoftSpan DACs with 10ppm/C Max Reference. | |
| LTC2668 16-Channel SPI 16-/12-Bit +/-10V Vout SoftSpan DACs with 10ppm/C Max Reference | |
| LTC2668: 16-Channel SPI 16-/12-Bit +/-10V Vout SoftSpan DACs with 10ppm/C Max Reference. | |
| LTC2752: Dual Serial 16-Bit SoftSpan IOUT DAC | |
| LTC2752: Dual Serial 16-Bit SoftSpan IOUT DAC. | |
| LTC2758: Dual Serial 18-Bit SoftSpan IOUT DAC | |
| LTC2758: Dual Serial 18-Bit SoftSpan IOUT DAC. | |