![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
Definition at line 49 of file Adafruit_FT6206.h.
Public Member Functions | |
| TS_Point (void) | |
| TS_Point (int16_t x, int16_t y, int16_t z) | |
| bool | operator== (TS_Point) |
| bool | operator!= (TS_Point) |
Data Fields | |
| int16_t | x |
| int16_t | y |
| int16_t | z |
| bool TS_Point::operator!= | ( | TS_Point | p1 | ) |
Definition at line 239 of file Adafruit_FT6206.cpp.
| bool TS_Point::operator== | ( | TS_Point | p1 | ) |
Definition at line 234 of file Adafruit_FT6206.cpp.
| TS_Point::TS_Point | ( | void | ) |
Definition at line 222 of file Adafruit_FT6206.cpp.
| TS_Point::TS_Point | ( | int16_t | x, |
| int16_t | y, | ||
| int16_t | z | ||
| ) |
Definition at line 227 of file Adafruit_FT6206.cpp.
| int16_t TS_Point::x |
Definition at line 58 of file Adafruit_FT6206.h.
| int16_t TS_Point::y |
Definition at line 58 of file Adafruit_FT6206.h.
| int16_t TS_Point::z |
Definition at line 58 of file Adafruit_FT6206.h.