| C_InCircuitProgrammingRecordTypeListItem | |
| CAdafruit_FT6206 | |
| CAdafruit_GFX | |
| CAdafruit_GFX_Button | |
| CAdafruit_ILI9341 | |
| Cax | AUX Reg Voltage Data structure |
| Ccell_asic | Cell variable structure |
| Cchannel_table | |
| Ccv | Cell Voltage data structure |
| Cdemo_board_type | Structure to hold parsed information from ID string - example: LTC2654-L16,Cls,D2636,01,01,DC,DC1678A-A,----— |
| ►CEasySMU | Functions for interacting with the EasySMU source measurement unit |
| ►Ceeprom_data_union | Union that defines the calibration data stored in the EasySMU EEPROM |
| Cdata_struct_type | This struct holds all of the calibration data, i.e. offset integers, LSB floats, etc. The eeprom_data_union contains a byte_array that is used to write and read this data to/from the EEPROM |
| CEasySMU_IOpanel | Interface between the EasySMU and a touchscreen |
| ►Ceeprom_data_union | Used to manipulate EEPROM data |
| Cdata_struct_type | EEPROM data structure |
| Cfourbytes | |
| CGFXcanvas1 | |
| CGFXcanvas16 | |
| CGFXfont | |
| CGFXglyph | |
| Cgpio_desc | |
| Ci2c_desc | |
| Ci2c_init_param | |
| Cic_register | IC register structure |
| CLCDKeypad | |
| ►CLT_2974FaultLog | Class that handles LTC2974 fault logs |
| CChanStatus | |
| CFaultLogLtc2974 | |
| CFaultLogPeaksLtc2974 | |
| CFaultLogPreambleLtc2974 | |
| CFaultLogReadLoopLtc2974 | |
| CFaultLogReadStatusLtc2974 | |
| CIoutData | |
| CPeak16Words | |
| CPeak5_11Words | |
| CPoutData | |
| CTempData | |
| CVinData | |
| CVinStatus | |
| CVoutData | |
| ►CLT_2975FaultLog | Class that handles LTC2975 fault logs |
| CChanStatus | |
| CFaultLogLtc2975 | |
| CFaultLogPeaksLtc2975 | |
| CFaultLogPreambleLtc2975 | |
| CFaultLogReadLoopLtc2975 | |
| CFaultLogReadStatusLtc2975 | |
| CIinData | |
| CIoutData | |
| CPeak16Words | |
| CPeak5_11Words | |
| CPinData | |
| CPoutData | |
| CTempData | |
| CVinData | |
| CVinStatus | |
| CVoutData | |
| ►CLT_2977FaultLog | Class that handles LTC2977 fault logs |
| CChanStatus | |
| CFaultLogLtc2977 | |
| CFaultLogPeaksLtc2977 | |
| CFaultLogPreambleLtc2977 | |
| CFaultLogReadLoopLtc2977 | |
| CFaultLogReadStatusLtc2977 | |
| CPeak16Words | |
| CPeak5_11Words | |
| CTempData | |
| CTempStatus | |
| CVinData | |
| CVinStatus | |
| CVoutData | |
| ►CLT_2978FaultLog | Class that handles LTC2978 fault logs |
| CFaultLogLtc2978 | |
| CFaultLogPeaksLtc2978 | |
| CFaultLogPreambleLtc2978 | |
| CFaultLogReadLoopLtc2978 | |
| CPeak16Words | |
| CPeak5_11Words | |
| CTempData | |
| CVinData | |
| CVinStatus | |
| CVoutData | |
| ►CLT_3880FaultLog | Class that handles LTC3880 fault logs |
| CFaultLogLtc3880 | |
| CFaultLogPreambleLtc3880 | |
| CFaultLogReadLoopLtc3880 | |
| CFaultLogTelemetrySummaryLtc3880 | |
| ►CLT_3882FaultLog | Class that handles LTC3882 fault logs |
| CFaultLogLtc3882 | |
| CFaultLogPreambleLtc3882 | |
| CFaultLogReadLoopLtc3882 | |
| CFaultLogTelemetrySummaryLtc3882 | |
| ►CLT_3883FaultLog | Class that handles LTC3883 fault logs |
| CFaultLogLtc3883 | |
| CFaultLogPreambleLtc3883 | |
| CFaultLogReadLoopLtc3883 | |
| CFaultLogTelemetrySummaryLtc3883 | |
| ►CLT_3887FaultLog | Class that handles LTC3887 fault logs |
| CFaultLogLtc3887 | |
| CFaultLogPreambleLtc3887 | |
| CFaultLogReadLoopLtc3887 | |
| CFaultLogTelemetrySummaryLtc3887 | |
| CLT_CommandPlusFaultLog | |
| CLT_EEDataFaultLog | |
| ►CLT_FaultLog | |
| CFaultLogTimeStamp | |
| CLin16Word | |
| CLin16WordReverse | |
| CLin5_11Word | |
| CLin5_11WordReverse | |
| CRawByte | |
| CRawWord | |
| CRawWordReverse | |
| CLT_I2CBus | |
| CLT_PMBus | PMBus communication |
| CLT_PMBusDetect | |
| CLT_PMBusDevice | |
| CLT_PMBusDeviceController | |
| CLT_PMBusDeviceLTC2974 | |
| CLT_PMBusDeviceLTC2975 | |
| CLT_PMBusDeviceLTC2977 | |
| CLT_PMBusDeviceLTC2978 | |
| CLT_PMBusDeviceLTC2980 | |
| CLT_PMBusDeviceLTC3880 | |
| CLT_PMBusDeviceLTC3882 | |
| CLT_PMBusDeviceLTC3883 | |
| CLT_PMBusDeviceLTC3886 | |
| CLT_PMBusDeviceLTC3887 | |
| CLT_PMBusDeviceLTM2987 | |
| CLT_PMBusDeviceLTM4675 | |
| CLT_PMBusDeviceLTM4676 | |
| CLT_PMBusDeviceLTM4677 | |
| CLT_PMBusDeviceManager | |
| CLT_PMBusMath | |
| CLT_PMBusRail | PMBusRail communication. For Multiphase Rails |
| CLT_PMBusSpeedTest | |
| CLT_SMBus | |
| CLT_SMBusARA | |
| CLT_SMBusBase | |
| CLT_SMBusGroup | |
| CLT_SMBusNoPec | |
| CLT_SMBusPec | |
| CLT_TwoWire | |
| CLT_union_float_4bytes | This union splits one float into four uint8_t's (8-bit unsigned integers) and vice versa |
| CLT_union_int16_2bytes | This union splits one int16_t (16-bit signed integer) or uint16_t (16-bit unsigned integer) into two uint8_t's (8-bit unsigned integers) and vice versa |
| CLT_union_int32_4bytes | This union splits one int32_t (32-bit signed integer) or uint32_t (32-bit unsigned integer) four uint8_t's (8-bit unsigned integers) and vice versa |
| CLT_union_int64_8bytes | |
| CLT_union_uint32_2uint16s | This union splits one int32_t (32-bit signed integer) or uint32_t (32-bit unsigned integer) into two uint16_t's (16-bit unsigned integers) and vice versa |
| CLTC3335_ALARM_TYPE | The alarm conditions which cause the LTC3335 to activate the /INT pin |
| CLTC4155_chip_cfg_t | Information required to access hardware SMBus port |
| CNVM | |
| Cpec_counter | PEC error counter structure |
| CPoint | |
| Cport_configuration_t | Hardware port information |
| Cregister_cfg | Register configuration structure |
| Cspi_desc | |
| Cspi_init_param | |
| Cst | Status Reg data structure |
| Ct_RECORD_DELAY_MS | |
| Ct_RECORD_EVENT | |
| Ct_RECORD_META_OEM_SERIAL_NUMBER | |
| Ct_RECORD_META_SET_GLOBAL_BASE_ADDRESS | |
| Ct_RECORD_NVM_DATA | |
| Ct_RECORD_PACKING_CODE | |
| Ct_RECORD_PMBUS_MODIFY_BYTE | |
| Ct_RECORD_PMBUS_MODIFY_BYTE_NO_PEC | |
| Ct_RECORD_PMBUS_MODIFY_WORD | |
| Ct_RECORD_PMBUS_MODIFY_WORD_NO_PEC | |
| Ct_RECORD_PMBUS_POLL_READ_BYTE_UNTIL_ACK | |
| Ct_RECORD_PMBUS_READ_BYTE_EXPECT | |
| Ct_RECORD_PMBUS_READ_BYTE_EXPECT_MASK_NOPEC | |
| Ct_RECORD_PMBUS_READ_BYTE_EXPECT_NOPEC | |
| Ct_RECORD_PMBUS_READ_BYTE_LOOP_MASK | |
| Ct_RECORD_PMBUS_READ_BYTE_LOOP_MASK_NOPEC | |
| Ct_RECORD_PMBUS_READ_WORD_EXPECT | |
| Ct_RECORD_PMBUS_READ_WORD_EXPECT_MASK_NOPEC | |
| Ct_RECORD_PMBUS_READ_WORD_EXPECT_NOPEC | |
| Ct_RECORD_PMBUS_READ_WORD_LOOP_MASK | |
| Ct_RECORD_PMBUS_READ_WORD_LOOP_MASK_NOPEC | |
| Ct_RECORD_PMBUS_SEND_BYTE | |
| Ct_RECORD_PMBUS_SEND_BYTE_NOPEC | |
| Ct_RECORD_PMBUS_WRITE_BYTE | |
| Ct_RECORD_PMBUS_WRITE_BYTE_NOPEC | |
| Ct_RECORD_PMBUS_WRITE_WORD | |
| Ct_RECORD_PMBUS_WRITE_WORD_NOPEC | |
| Ct_RECORD_TYPE_END_OF_RECORDS | |
| Ct_RECORD_TYPE_PMBUS_VERIFY_EE_DATA | |
| Ct_RECORD_TYPE_PMBUS_WRITE_EE_DATA | |
| Ct_RECORD_VARIABLE_META_DATA | |
| Ctable_coeffs | LTC2983: Multi-Sensor High Accuracy Digital Temperature Measurement System |
| CTouchScreen | |
| CtRailDef | |
| CtRecordHeader | Basic Record Type Definitions |
| CtRecordHeaderAddressAndCommandWithOptionalPEC | |
| CtRecordHeaderAddressAndCommandWithoutPEC | |
| CTS_Point | |