![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
Go to the source code of this file.
Functions | |
| int | avr_analog (int adpin) |
Macros | |
| #define | NUMSAMPLES 2 |
| #define | COMP 2 |
| #define | AVERAGE 1 |
| #define | RXPLATE 300 |
| #define | TSDEBUG 0 |
| #define | AVERAGETIME 4 |
| int avr_analog | ( | int | adpin | ) |
Definition at line 56 of file SeeedTouchScreen.cpp.
| #define AVERAGE 1 |
Definition at line 21 of file SeeedTouchScreen.cpp.
| #define AVERAGETIME 4 |
Definition at line 55 of file SeeedTouchScreen.cpp.
| #define COMP 2 |
Definition at line 20 of file SeeedTouchScreen.cpp.
| #define NUMSAMPLES 2 |
Definition at line 19 of file SeeedTouchScreen.cpp.
| #define RXPLATE 300 |
Definition at line 22 of file SeeedTouchScreen.cpp.
| #define TSDEBUG 0 |
Definition at line 23 of file SeeedTouchScreen.cpp.