![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
LTC6602: Dual, Matched, High Frequency Bandpass/Lowpass Filters. More...
LTC6602: Dual, Matched, High Frequency Bandpass/Lowpass Filters.
The LTC6602 is a dual, matched, programmable bandpass or lowpass filter
and differential driver. The selectivity of the LTC6602, combined with its
phase matching and dynamic range, make it ideal for filtering in RFID
systems. With two degree phase matching between channels, the LTC6602 can
be used in applications requiring highly matched filters, such as
transceiver I and Q channels. Gain programmability, and the fully
differential inputs and outputs, simplify implementation in most systems.
SPI DATA FORMAT (MSB First):
Byte #1 Byte #2
Data In : GAIN0 GAIN1 LPF0 LPF1 HPF0 HPF1 SHDN OUT GAIN0 GAIN1 LPF0 LPF1 HPF0 HPF1 SHDN OUT
|---- GAIN, BW CONTROL WORD FOR #2 ----| |---- GAIN, BW CONTROL WORD FOR #1 ----|
GAINx : Gain Control Bits
LPFx : Lowpass Cutoff Frequency Bits
HPFx : Highpass Cutoff Frequency Bits
SHDN : Shutdown Bit
OUT : General Purpose Output Pinhttp://www.linear.com/product/LTC6602
http://www.linear.com/product/LTC6602#demoboards
Copyright 2018(c) Analog Devices, Inc.
All rights reserved.
Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:
THIS SOFTWARE IS PROVIDED BY ANALOG DEVICES "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, NON-INFRINGEMENT, MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL ANALOG DEVICES BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, INTELLECTUAL PROPERTY RIGHTS, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
Header for LTC6602: Dual Matched, High Frequency Bandpass/Lowpass Filters
Definition in file LTC6602.h.
Go to the source code of this file.
Macros | |
| #define | LTC6602_CS QUIKEVAL_CS |
| Define the SPI CS pin. More... | |
LTC6602 gain configuration bits. | |
Refer to Table 1 in Data Sheet | |
| #define | LTC6602_GAIN_0dB 0x00 |
| #define | LTC6602_GAIN_12dB 0x80 |
| #define | LTC6602_GAIN_24dB 0x40 |
| #define | LTC6602_GAIN_30dB 0xC0 |
| #define | LTC6602_GAIN_MASK 0x3F |
LTC6602 lowpass cutoff frequency configuration bits. | |
Refer to Table 2 and 3 for Bandwidth | |
| #define | LTC6602_LPF0 0x00 |
| #define | LTC6602_LPF1 0x20 |
| #define | LTC6602_LPF2 0x10 |
| #define | LTC6602_LPF3 0x30 |
| #define | LTC6602_LPF_MASK 0xCF |
LTC6602 Highpass cutoff frequency configuration bits. | |
Refer to Table 2 and 3 for Bandwidth | |
| #define | LTC6602_HPF0 0x00 |
| #define | LTC6602_HPF1 0x08 |
| #define | LTC6602_HPF2 0x04 |
| #define | LTC6602_HPF3 0x0C |
| #define | LTC6602_HPF_MASK 0xF3 |
LTC6602 shutdown/powerup and GPO configuration bits. | |
| #define | LTC6602_SHDN 0x02 |
| Shuts down LTC6602. More... | |
| #define | LTC6602_PRUP 0x00 |
| Turns on LTC6602. More... | |
| #define | LTC6602_ONOFF_MASK 0xFD |
| #define | LTC6602_GPO_HIGH 0x01 |
| Sets the general purpose. More... | |
| #define | LTC6602_GPO_LOW 0x00 |
| #define | LTC6602_GPO_MASK 0xFE |
| void | LTC6602_write (uint8_t cs, uint8_t *tx, uint8_t length) |
| Sends Data to the LTC6602. More... | |
| void LTC6602_write | ( | uint8_t | cs, |
| uint8_t * | tx, | ||
| uint8_t | length | ||
| ) |
Sends Data to the LTC6602.
| cs | Chip Select pin |
| tx | Byte array to be transmitted |
| length | Length of array |
Definition at line 72 of file LTC6602.cpp.
| #define LTC6602_CS QUIKEVAL_CS |