![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
LTC4155: Dual-Input Power Manager / 3.5A Li-Ion Battery Charger with I²C Control and USB OTG. More...
LTC4155: Dual-Input Power Manager / 3.5A Li-Ion Battery Charger with I²C Control and USB OTG.
The LTC®4155 is a 15 watt I²C controlled power manager with PowerPath™ instant- on operation, high efficiency switching battery charging and USB compatibility. The LTC4155 seamlessly manages power distribution from two 5V sources, such as a USB port and a wall adapter, to a single-cell rechargeable Lithium-Ion/Polymer battery and a system load.
http://www.linear.com/product/LTC4155
http://www.linear.com/product/LTC4155#demoboards
Copyright 2018(c) Analog Devices, Inc.
All rights reserved.
Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:
THIS SOFTWARE IS PROVIDED BY ANALOG DEVICES "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, NON-INFRINGEMENT, MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL ANALOG DEVICES BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, INTELLECTUAL PROPERTY RIGHTS, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
Generated on: 2016-01-19
LTC4155 Register Map Definition Header
This file contains LTC4155 definitions for each command_code as well as each individual bit field for the case when a register contains multiple bit-packed fields smaller than the register width. Each bit field name is prepended with LTC4155_. Each bit field has individual definitions for its _SIZE, _OFFSET (LSB) and _MASK, as well as the three fields stored in a single 16-bit word for use with the access functions provided by LTC4155.c and LTC4155.h. In the case that the bit field contents represent an enumeration, _PRESET definitions exists to translate from human readable format to the encoded value. See LTC4155 Register Map Definitions for detailed descriptions of each bit field.
Definition in file LTC4155_reg_defs.h.
Go to the source code of this file.
| #define LTC4155_ADDR_09 0x9 |
LTC4155 I2C address in 7-bit format.
Definition at line 77 of file LTC4155_reg_defs.h.