![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
LTC2758: Dual Serial 18-Bit SoftSpan IOUT DAC. More...
LTC2758: Dual Serial 18-Bit SoftSpan IOUT DAC.
The LTC2758 is a dual, current-output, serial-input precision multiplying DAC
with selectable output ranges. Ranges can either be programmed in software for
maximum flexibility (each of the DACs can be programmed to any one of six output
ranges) or hardwired through pin-strapping. Two unipolar ranges are available
(0V to 5V and 0V to 10V), and four bipolar ranges (±2.5V, ±5V, ±10V and –2.5V
to 7.5V). These ranges are obtained when an external precision 5V reference is
used. The output ranges for other reference voltages are easy to calculate by
observing that each range is a multiple of the external reference voltage. The
ranges can then be expressed: 0 to 1×, 0 to 2×, ±0.5×, ±1×, ±2×, and –0.5× to 1.5×.
The LTC2758 has 5 internal registers for each DAC, a total of 10 registers (see
Block Diagram). Each DAC channel has two sets of double-buffered registers, one
set for the code data, and one for the output range of the DAC, plus one readback
register.
SPI DATA FORMAT (MSB First):
Byte #1 Byte #2 Byte #3 Byte #4
Data In (Write code): C3 C2 C1 C0 A3 A2 A1 A0 D17 D16 D15 D14 D13 D12 D11 D10 D9 D8 D7 D6 D5 D4 D3 D2 D1 D0 X X X X X X
Data In (Wrire Span): C3 C2 C1 C0 A3 A2 A1 A0 X X X X X X X X X X X X S3 S2 S1 S0 X X X X X X X X
Cx : Command Code Bits
Ax : Address Code Bits
Sx : Span Select Bits
Dx : Data Bits
X : Don't care
Example Code:
LTC2758_write(LTC2758_CS, LTC2758_WRITE_SPAN_DAC, DAC_SELECTED, span);
data = LTC2758_voltage_to_code(voltage, DAC_RANGE_LOW, DAC_RANGE_HIGH);
LTC2758_write(LTC2758_CS, LTC2758_WRITE_CODE_UPDATE_DAC, DAC_SELECTED, data);http://www.linear.com/product/LTC2758
http://www.linear.com/product/LTC2758#demoboards
Copyright 2018(c) Analog Devices, Inc.
All rights reserved.
Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:
THIS SOFTWARE IS PROVIDED BY ANALOG DEVICES "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, NON-INFRINGEMENT, MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL ANALOG DEVICES BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, INTELLECTUAL PROPERTY RIGHTS, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
Header for LTC2758: Dual Serial 18-Bit SoftSpan IOUT DAC
Definition in file LTC2758.h.
Go to the source code of this file.
Functions | |
| void | LTC2758_write (uint8_t cs, uint8_t dac_command, uint8_t dac_address, uint32_t data) |
| Transmits 32 bit input stream: 4-bit command + 4-bit don't-care + 18-bit data + 6 don't care. More... | |
| float | LTC2758_code_to_voltage (uint32_t dac_code, float min_output, float max_output) |
| Calculate the LTC2758 DAC output voltage given the DAC code and and the minimum / maximum outputs for a given softspan range. More... | |
| uint32_t | LTC2758_voltage_to_code (float dac_voltage, float min_output, float max_output) |
| Calculate a LTC2758 DAC code given the desired output voltage and the minimum / maximum outputs for a given softspan range. More... | |
Macros | |
| #define | LTC2758_CS QUIKEVAL_CS |
| Define the SPI CS pin. More... | |
LTC2758 DAC Addresses | |
| #define | ADDRESS_DACA 0x00 |
| #define | ADDRESS_DACB 0x02 |
| #define | ADDRESS_DAC_ALL 0x0E |
LTC2758 Command Codes | |
OR'd together with the DAC address to form the command byte | |
| #define | LTC2758_WRITE_SPAN_DAC 0x20 |
| Write Span DAC n. More... | |
| #define | LTC2758_WRITE_CODE_DAC 0x30 |
| Write Code DAC n. More... | |
| #define | LTC2758_UPDATE_DAC 0x40 |
| Update DAC n. More... | |
| #define | LTC2758_UPDATE_ALL 0x50 |
| Update All DACs. More... | |
| #define | LTC2758_WRITE_SPAN_UPDATE_DAC 0x60 |
| Write Span DAC n and Update DAC n. More... | |
| #define | LTC2758_WRITE_CODE_UPDATE_DAC 0x70 |
| Write Code DAC n and Update DAC n. More... | |
| #define | LTC2758_WRITE_SPAN_UPDATE_ALL 0x80 |
| Write Span DAC n and Update All DACs. More... | |
| #define | LTC2758_WRITE_CODE_UPDATE_ALL 0x90 |
| Write Code DAC n and Update All DACs. More... | |
| #define | LTC2758_READ_INPUT_SPAN_REG 0xA0 |
| Read Input Span Register DAC n. More... | |
| #define | LTC2758_READ_INPUT_CODE_REG 0xB0 |
| Read Input Code Register DAC n. More... | |
| #define | LTC2758_READ_DAC_SPAN_REG 0xC0 |
| Read DAC Span Register DAC n. More... | |
| #define | LTC2758_READ_DAC_CODE_REG 0xD0 |
| Read DAC Code Register DAC n. More... | |
| #define | LTC2758_PREVIOUS_CMD 0xF0 |
| Set by previous command. More... | |
| float LTC2758_code_to_voltage | ( | uint32_t | dac_code, |
| float | min_output, | ||
| float | max_output | ||
| ) |
Calculate the LTC2758 DAC output voltage given the DAC code and and the minimum / maximum outputs for a given softspan range.
Definition at line 89 of file LTC2758.cpp.
| uint32_t LTC2758_voltage_to_code | ( | float | dac_voltage, |
| float | min_output, | ||
| float | max_output | ||
| ) |
Calculate a LTC2758 DAC code given the desired output voltage and the minimum / maximum outputs for a given softspan range.
Definition at line 97 of file LTC2758.cpp.
| void LTC2758_write | ( | uint8_t | cs, |
| uint8_t | dac_command, | ||
| uint8_t | dac_address, | ||
| uint32_t | data | ||
| ) |
Transmits 32 bit input stream: 4-bit command + 4-bit don't-care + 18-bit data + 6 don't care.
Definition at line 77 of file LTC2758.cpp.
| #define LTC2758_CS QUIKEVAL_CS |
| #define LTC2758_PREVIOUS_CMD 0xF0 |
| #define LTC2758_READ_DAC_CODE_REG 0xD0 |
| #define LTC2758_READ_DAC_SPAN_REG 0xC0 |
| #define LTC2758_READ_INPUT_CODE_REG 0xB0 |
| #define LTC2758_READ_INPUT_SPAN_REG 0xA0 |
| #define LTC2758_WRITE_CODE_UPDATE_ALL 0x90 |
| #define LTC2758_WRITE_CODE_UPDATE_DAC 0x70 |
| #define LTC2758_WRITE_SPAN_UPDATE_ALL 0x80 |