![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
LTC2756: Serial 18-Bit SoftSpan IOUT DAC. More...
LTC2756: Serial 18-Bit SoftSpan IOUT DAC.
The LTC2756 is an 18-bit multiplying serial-input,
current-output digital-to-analog converter. LTC2756A
provides full 18-bit performance-INL and DNL of +/-1LSB
maximum-over temperature without any adjustments. 18-bit
monotonicity is guaranteed in all performance grades. This
SoftSpan(TM) DAC operates from a single 3V to 5V supply
and offers six output ranges (up to +/-10V) that can be
programmed through the 3-wire SPI serial interface or
pin-strapped for operation in a single range.
SPI DATA FORMAT (MSB First):
Transfer Sequence:
Byte #1 Byte #2
MOSI: C3 C2 C1 C0 0 0 0 0 D17 D16 D15 D14 D13 D12 D11 D10
MISO: 0 0 0 0 0 0 0 0 D17 D16 D15 D14 D13 D12 D11 D10
Byte #3 Byte #4
MOSI: D9 D8 D7 D6 D5 D4 D3 D2 D1 D0 X X X X X X
MISO: D9 D8 D7 D6 D5 D4 D3 D2 D1 D0 0 0 0 0 0 0
Write SPAN Sequence:
Byte #1 Byte #2
MOSI: C3 C2 C1 C0 0 0 0 0 X X X X X X X X
MISO: 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0
Byte #3 Byte #4
MOSI: X X X X S3 S2 S1 S0 X X X X X X X X
MISO: 0 0 0 0 S3 S2 S1 S0 0 0 0 0 0 0 0 0
Cx : DAC Command bits
Sx : SPAN bits
Dx : DAC Data Bits
X : Don't care
Example Code:
Set DAC to -5v to +5v and set output to 2.5v
uint8_t tx[4],rx[4];
// Set DAC to -5v to +5v
tx[3] = LTC2756_WRITE_SPAN;
tx[2] = 0x00;
tx[1] = LTC2756_BIPOLAR_N5_P5;
tx[0] = 0x00;
LTC2756_transfer_4bytes(LTC2756_CS, tx, rx);
float voltage = 2.5;
float LTC2756_lsb = 3.8146972656e-5; // Typical lsb for -5V to +5v bipolar mode only
int32_t LTC2756_offset = 0x20000; // Typical offset for -5V to +5v bipolar mode only
// Convert voltage to code
uint32_t code;
code = LTC2756_voltage_to_code(voltage, LTC2756_lsb, LTC2756_offset);
uint8_t tx[4],rx[4];
union
{
uint8_t byte[4];
uint32_t code;
} data;
// Load tx array with write command and code
data.code = code<<6;
tx[3] = LTC2756_WRITE_CODE;
tx[2] = data.byte[2];
tx[1] = data.byte[1];
tx[0] = data.byte[0];
LTC2756_transfer_4bytes(LTC2756_CS, tx, rx);
// Load tx arra with update DAC command
tx[3] = LTC2756_UPDATE;
tx[2] = 0x00;
tx[1] = 0x00;
tx[0] = 0x00;
LTC2756_transfer_4bytes(LTC2756_CS, tx, rx);http://www.linear.com/product/LTC2756
http://www.linear.com/product/LTC2756#demoboards
Copyright 2018(c) Analog Devices, Inc.
All rights reserved.
Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:
THIS SOFTWARE IS PROVIDED BY ANALOG DEVICES "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, NON-INFRINGEMENT, MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL ANALOG DEVICES BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, INTELLECTUAL PROPERTY RIGHTS, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
Library Header File for LTC2756: Serial 18-Bit SoftSpan IOUT DAC
Definition in file LTC2756.h.
Go to the source code of this file.
Functions | |
| void | LTC2756_transfer_4bytes (uint8_t cs, uint8_t *tx, uint8_t *rx) |
| Transfers four bytes to the LTC2756. More... | |
| uint32_t | LTC2756_voltage_to_code (float dac_voltage, float LTC2756_lsb, int32_t LTC2756_offset) |
| Converts voltage to code. More... | |
| void | LTC2756_calibrate (uint32_t zero_code, uint32_t fs_code, float zero_voltage, float fs_voltage, float *LTC2756_lsb, int32_t *LTC2756_offset) |
| Calculate the LTC2756 offset and LSB voltage given two measured voltages and their corresponding codes. More... | |
Macros | |
| #define | LTC2756_CS QUIKEVAL_CS |
| Define the CS pin. More... | |
LTC2756 DAC Cammands | |
| #define | LTC2756_WRITE_SPAN 0x20 |
| #define | LTC2756_WRITE_CODE 0x30 |
| #define | LTC2756_UPDATE 0x40 |
| #define | LTC2756_WRITE_SPAN_UPDATE 0x60 |
| #define | LTC2756_WRITE_CODE_UPDATE 0x70 |
| #define | LTC2756_READ_INPUTE_SPAN_REG 0xA0 |
| #define | LTC2756_READ_INPUT_CODE_REG 0xB0 |
| #define | LTC2756_READ_DAC_SPAN_REG 0xC0 |
| #define | LTC2756_READ_DAC_CODE_REG 0xD0 |
LTC2756 SPAN Options | |
| #define | LTC2756_UNIPOLAR_0_P5 0x00 |
| #define | LTC2756_UNIPOLAR_0_P10 0x01 |
| #define | LTC2756_BIPOLAR_N5_P5 0x02 |
| #define | LTC2756_BIPOLAR_N10_P10 0x03 |
| #define | LTC2756_BIPOLAR_N2_5_P2_5 0x04 |
| #define | LTC2756_BIPOLAR_N2_5_P7_5 0x05 |
| void LTC2756_calibrate | ( | uint32_t | zero_code, |
| uint32_t | fs_code, | ||
| float | zero_voltage, | ||
| float | fs_voltage, | ||
| float * | LTC2756_lsb, | ||
| int32_t * | LTC2756_offset | ||
| ) |
Calculate the LTC2756 offset and LSB voltage given two measured voltages and their corresponding codes.
Definition at line 97 of file LTC2756.cpp.
| void LTC2756_transfer_4bytes | ( | uint8_t | cs, |
| uint8_t * | tx, | ||
| uint8_t * | rx | ||
| ) |
| uint32_t LTC2756_voltage_to_code | ( | float | dac_voltage, |
| float | LTC2756_lsb, | ||
| int32_t | LTC2756_offset | ||
| ) |
| #define LTC2756_CS QUIKEVAL_CS |