![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
LTC2662: 5-Channel 16-/12-Bit 300mA SoftSpan Current Source DACs. More...
LTC2662: 5-Channel 16-/12-Bit 300mA SoftSpan Current Source DACs.
Definition in file LTC2662.cpp.
Go to the source code of this file.
Functions | |
| int8_t | LTC2662_write (uint8_t cs, uint8_t dac_command, uint8_t dac_address, uint16_t dac_code) |
| Write the 16-bit dac_code to the LTC2662. More... | |
| uint16_t | LTC2662_current_to_code (float dac_current, float max_output) |
| Calculate a LTC2662 DAC code given the desired output current. More... | |
| float | LTC2662_code_to_current (uint16_t dac_code, float max_output) |
| Calculate the LTC2662 DAC output current given the DAC code and max output. More... | |
| float LTC2662_code_to_current | ( | uint16_t | dac_code, |
| float | max_output | ||
| ) |
Calculate the LTC2662 DAC output current given the DAC code and max output.
| dac_code | DAC code value |
| max_output | Full scale current |
Definition at line 102 of file LTC2662.cpp.
| uint16_t LTC2662_current_to_code | ( | float | dac_current, |
| float | max_output | ||
| ) |
Calculate a LTC2662 DAC code given the desired output current.
| dac_current | Desired current |
| max_output | Full scale current |
Definition at line 88 of file LTC2662.cpp.
| int8_t LTC2662_write | ( | uint8_t | cs, |
| uint8_t | dac_command, | ||
| uint8_t | dac_address, | ||
| uint16_t | dac_code | ||
| ) |
Write the 16-bit dac_code to the LTC2662.
| cs | Chip select |
| dac_command | DAC command word |
| dac_address | DAC channel address |
| dac_code | 2 byte dac code |
Definition at line 70 of file LTC2662.cpp.