![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
LTC2604: Quad 16-Bit Rail-to-Rail DACs in 16-Lead SSOP. More...
LTC2604: Quad 16-Bit Rail-to-Rail DACs in 16-Lead SSOP.
The LTC2604/LTC2614/LTC2624 are quad 16-,14- and 12-bit 2.5V to 5.5V
rail-to-rail voltage output DACs in 16-lead narrow SSOP packages. These
parts have separate reference inputs for each DAC. They have built-in
high performance output buffers and are guaranteed monotonic.
These parts establish advanced performance standards for output drive,
crosstalk and load regulation in single-supply, voltage output multiples.
SPI DATA FORMAT (MSB First):
24-Bit Load Sequence:
Byte #1 Byte #2 Byte #3
Command MSB LSB
LTC2604-16 : C3 C2 C1 C0 A3 A2 A1 A0 D15 D14 D13 D12 D11 D10 D9 D8 D7 D6 D5 D4 D3 D2 D1 D0
LTC2604-14 : C3 C2 C1 C0 A3 A2 A1 A0 D13 D12 D11 D10 D9 D8 D7 D6 D5 D4 D3 D2 D1 D0 X X
LTC2604-12 : C3 C2 C1 C0 A3 A2 A1 A0 D11 D10 D9 D8 D7 D6 D5 D4 D3 D2 D1 D0 X X X X
32-Bit Load Sequence:
Byte #1 Byte #2 Byte #3 Byte #4
Command MSB LSB
LTC2604-16 : X X X X X X X X C3 C2 C1 C0 A3 A2 A1 A0 D15 D14 D13 D12 D11 D10 D9 D8 D7 D6 D5 D4 D3 D2 D1 D0
LTC2604-14 : X X X X X X X X C3 C2 C1 C0 A3 A2 A1 A0 D13 D12 D11 D10 D9 D8 D7 D6 D5 D4 D3 D2 D1 D0 X X
LTC2604-12 : X X X X X X X X C3 C2 C1 C0 A3 A2 A1 A0 D11 D10 D9 D8 D7 D6 D5 D4 D3 D2 D1 D0 X X X X
Cx : DAC Command Code
Ax : DAC Address (0=DACA, 1=DACB, 2=DACC, 3=DACD, 0xFF=All DACs)
Dx : DAC Data Bits
X : Don't care
Example Code:
Set DAC A to to 2V for 16-bit DAC.
shift_count = 0; // 16-bit DAC does not have to be shifted
dac_voltage = 2.0; // Sets dac voltage variable to 2v
dac_code = LTC2604_voltage_to_code(dac_voltage, LTC2604_lsb, LTC2604_offset); // Calculate DAC code from voltage, lsb, and offset
LTC2604_write(LTC2604_CS, LTC2604_CMD_WRITE_UPDATE, LTC2604_DAC_A, dac_code << shift_count); // Set DAC A with DAC codehttp://www.linear.com/product/LTC2604
http://www.linear.com/product/LTC2604#demoboards
Copyright 2018(c) Analog Devices, Inc.
All rights reserved.
Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:
THIS SOFTWARE IS PROVIDED BY ANALOG DEVICES "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, NON-INFRINGEMENT, MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL ANALOG DEVICES BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, INTELLECTUAL PROPERTY RIGHTS, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
Header for LTC2604: Quad 16-Bit Rail-to-Rail DACs in 16-Lead SSOP
Definition in file LTC2604.h.
Go to the source code of this file.
Macros | |
| #define | LTC2604_CS QUIKEVAL_CS |
| Define the SPI CS pin. More... | |
LTC2604 Command Codes | |
OR'd together with the DAC address to form the command byte | |
| #define | LTC2604_CMD_WRITE 0x00 |
| Write to input register n. More... | |
| #define | LTC2604_CMD_UPDATE 0x10 |
| Update (power up) DAC register n. More... | |
| #define | LTC2604_CMD_WRITE_UPDATE_ALL 0x20 |
| Write to input register n, update (power up) all. More... | |
| #define | LTC2604_CMD_WRITE_UPDATE 0x30 |
| Write to input register n, update (power up) all. More... | |
| #define | LTC2604_CMD_POWER_DOWN 0x40 |
| Power down n. More... | |
| #define | LTC2604_CMD_NO_OPERATION 0xF0 |
| No operation. More... | |
Dac Addresses | |||||||||||||
| |||||||||||||
| #define | LTC2604_DAC_A 0x00 | ||||||||||||
| #define | LTC2604_DAC_B 0x01 | ||||||||||||
| #define | LTC2604_DAC_C 0x02 | ||||||||||||
| #define | LTC2604_DAC_D 0x03 | ||||||||||||
| #define | LTC2604_DAC_ALL 0x0F | ||||||||||||
| void | LTC2604_write (uint8_t cs, uint8_t dac_command, uint8_t dac_address, uint16_t dac_code) | ||||||||||||
| Write the 16-bit dac_code to the LTC2604. More... | |||||||||||||
| uint16_t | LTC2604_voltage_to_code (float dac_voltage, float LTC2604_lsb, int16_t LTC2604_offset) | ||||||||||||
| Calculate a LTC2604 DAC code given the desired output voltage and DAC address (0-3) More... | |||||||||||||
| float | LTC2604_code_to_voltage (uint16_t dac_code, float LTC2604_lsb, int16_t LTC2604_offset) | ||||||||||||
| Calculate the LTC2604 DAC output voltage given the DAC code, offset, and LSB value. More... | |||||||||||||
| float LTC2604_code_to_voltage | ( | uint16_t | dac_code, |
| float | LTC2604_lsb, | ||
| int16_t | LTC2604_offset | ||
| ) |
Calculate the LTC2604 DAC output voltage given the DAC code, offset, and LSB value.
| dac_code | DAC code |
| LTC2604_lsb | LSB value (volts) |
| LTC2604_offset | Offset (volts) |
Definition at line 103 of file LTC2604.cpp.
| uint16_t LTC2604_voltage_to_code | ( | float | dac_voltage, |
| float | LTC2604_lsb, | ||
| int16_t | LTC2604_offset | ||
| ) |
Calculate a LTC2604 DAC code given the desired output voltage and DAC address (0-3)
| dac_voltage | Voltage to send to DAC |
| LTC2604_lsb | LSB value (volts) |
| LTC2604_offset | Offset (volts) |
Definition at line 90 of file LTC2604.cpp.
| void LTC2604_write | ( | uint8_t | cs, |
| uint8_t | dac_command, | ||
| uint8_t | dac_address, | ||
| uint16_t | dac_code | ||
| ) |
Write the 16-bit dac_code to the LTC2604.
| cs | Chip Select Pin |
| dac_command | Command Nibble, left-justified, lower nibble set to zero |
| dac_address | DAC Address Nibble, right justified, upper nibble set to zero |
| dac_code | 16-bit DAC code |
Definition at line 75 of file LTC2604.cpp.
| #define LTC2604_CMD_UPDATE 0x10 |
| #define LTC2604_CMD_WRITE_UPDATE 0x30 |
| #define LTC2604_CMD_WRITE_UPDATE_ALL 0x20 |
| #define LTC2604_CS QUIKEVAL_CS |