![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
Library for LTC2600: Octal 16-Bit Rail-to-Rail DACs in 16-Lead SSOP. More...
Library for LTC2600: Octal 16-Bit Rail-to-Rail DACs in 16-Lead SSOP.
Definition in file LTC2600.cpp.
Go to the source code of this file.
Functions | |
| void | LTC2600_write (uint8_t cs, uint8_t dac_command, uint8_t dac_address, uint16_t dac_code) |
| Write the 16-bit dac_code to the LTC2600. More... | |
| uint16_t | LTC2600_voltage_to_code (float dac_voltage, float LTC2600_lsb, int16_t LTC2600_offset) |
| Calculate a LTC2600 DAC code given the desired output voltage and DAC address (0-3) More... | |
| float | LTC2600_code_to_voltage (uint16_t dac_code, float LTC2600_lsb, int16_t LTC2600_offset) |
| Calculate the LTC2600 DAC output voltage given the DAC code, offset, and LSB value. More... | |
| float LTC2600_code_to_voltage | ( | uint16_t | dac_code, |
| float | LTC2600_lsb, | ||
| int16_t | LTC2600_offset | ||
| ) |
Calculate the LTC2600 DAC output voltage given the DAC code, offset, and LSB value.
| dac_code | DAC code |
| LTC2600_lsb | LSB value (volts) |
| LTC2600_offset | Offset (volts) |
Definition at line 103 of file LTC2600.cpp.
| uint16_t LTC2600_voltage_to_code | ( | float | dac_voltage, |
| float | LTC2600_lsb, | ||
| int16_t | LTC2600_offset | ||
| ) |
Calculate a LTC2600 DAC code given the desired output voltage and DAC address (0-3)
| dac_voltage | Voltage to send to DAC |
| LTC2600_lsb | LSB value (volts) |
| LTC2600_offset | Offset (volts) |
Definition at line 90 of file LTC2600.cpp.
| void LTC2600_write | ( | uint8_t | cs, |
| uint8_t | dac_command, | ||
| uint8_t | dac_address, | ||
| uint16_t | dac_code | ||
| ) |
Write the 16-bit dac_code to the LTC2600.
| cs | Chip Select Pin |
| dac_command | Command Nibble, left-justified, lower nibble set to zero |
| dac_address | DAC Address Nibble, right justified, upper nibble set to zero |
| dac_code | 16-bit DAC code |
Definition at line 75 of file LTC2600.cpp.