![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
Library for LTC2508 32-Bit Over-Sampling ADC with Configurable Digital Filter. More...
Library for LTC2508 32-Bit Over-Sampling ADC with Configurable Digital Filter.
Definition in file LTC2508.cpp.
Go to the source code of this file.
Functions | |
| float | LTC2508_code_to_voltage (int32_t code, float vref) |
| Calculates the output voltage from the given digital code and reference voltage. More... | |
| void | send_pulses (uint8_t pin, uint16_t num_of_pulses) |
| Send n num of pulses on pin given. More... | |
| uint32_t | LTC2508_read_data (uint8_t QUIKEVAL_CS, uint16_t *DF) |
| Reads 5 bytes of data on SPI - D31:D0 + W7:W0. More... | |
| float LTC2508_code_to_voltage | ( | int32_t | code, |
| float | vref | ||
| ) |
Calculates the output voltage from the given digital code and reference voltage.
Definition at line 76 of file LTC2508.cpp.
| uint32_t LTC2508_read_data | ( | uint8_t | QUIKEVAL_CS, |
| uint16_t * | DF | ||
| ) |
Reads 5 bytes of data on SPI - D31:D0 + W7:W0.
Definition at line 98 of file LTC2508.cpp.
| void send_pulses | ( | uint8_t | pin, |
| uint16_t | num_of_pulses | ||
| ) |
Send n num of pulses on pin given.
Definition at line 84 of file LTC2508.cpp.