![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
LTC2496: 16-Bit 8-/16-Channel Delta Sigma ADC with Easy Drive Input Current Cancellation. More...
LTC2496: 16-Bit 8-/16-Channel Delta Sigma ADC with Easy Drive Input Current Cancellation.
The LTC2496 is a 16-channel (8-differential) 16-bit No Latency ΔΣ ADC with Easy
Drive technology. The patented sampling scheme eliminates dynamic input current
errors and the shortcomings of on-chip buffering through automatic cancellation
of differential input current. This allows large external source impedances,
and rail-to-rail input signals to be directly digitized while maintaining
exceptional DC accuracy.
The LTC2496 includes an integrated oscillator. This device can be configured to
measure an external signal (from combinations of 16 analog input channels
operating in single ended or differential modes). It automatically rejects
line frequencies of 50Hz and 60Hz, simultaneously.
SPI DATA FORMAT (MSB First):
Byte #1 Byte #2 Byte #3
Data Out : !EOC DMY SIG MSB D15 D14 D13 D12 D11 D10 D9 D8 D7 D6 D5 D4 D3 D2 D1 D0 - - - -
Data In : 1 0 EN SGL OS S2 S1 S0 X X X X X X X X X X X X X X X X
!EOC : End of Conversion Bit (Active Low)
DMY : Dummy Bit (Always 0)
SIG : Sign Bit (1-data positive, 0-data negative)
MSB : Most Significant Bit (Provides under range and over range indication)
Dx : Data Bits
EN : Enable Bit (0-keep previous mode, 1-change mode)
SGL : Enable Single-Ended Bit (0-differential, 1-single-ended)
OS : ODD/Sign Bit
Sx : Address Select Bit
Command Byte
1 0 EN SGL OS S2 S1 S0 Comments
1 0 0 X X X X X Keep Previous Mode
1 0 1 0 X X X X Differential Mode
1 0 1 1 X X X X Single-Ended Mode
Example Code:
Read Channel 0 in Single-Ended mode
uint16_t miso_timeout = 1000;
adc_command = LTC2496_CH0; // Build ADC command for channel 0
if(LTC2496_EOC_timeout(LTC2496_CS, miso_timeout)) // Check for EOC
return(1);
LTC2496_read(LTC2496_CS, adc_command, &adc_code); // Throws out last reading
if(LTC2496_EOC_timeout(LTC2496_CS, miso_timeout)) // Check for EOC
return(1);
LTC2496_read(LTC2496_CS, adc_command, &adc_code); // Obtains the current reading and stores to adc_code variable
// Convert adc_code to voltage
adc_voltage = LTC2496_code_to_voltage(adc_code, LTC2496_lsb , LTC2496_offset_code);http://www.linear.com/product/LTC2496
http://www.linear.com/product/LTC2496#demoboards
Copyright 2018(c) Analog Devices, Inc.
All rights reserved.
Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:
THIS SOFTWARE IS PROVIDED BY ANALOG DEVICES "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, NON-INFRINGEMENT, MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL ANALOG DEVICES BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, INTELLECTUAL PROPERTY RIGHTS, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
Header for LTC2496 LTC2496: 16-Bit 8-/16-Channel Delta Sigma ADC with Easy Drive Input Current Cancellation
Definition in file LTC2496.h.
Go to the source code of this file.
Macros | |||||||||||||||||||||||||||||||||||||||||||||||||
| #define | LTC2496_CS QUIKEVAL_CS | ||||||||||||||||||||||||||||||||||||||||||||||||
| define the SPI CS pin More... | |||||||||||||||||||||||||||||||||||||||||||||||||
LTC2496 Command Constraints | |||||||||||||||||||||||||||||||||||||||||||||||||
Command Constants. | |||||||||||||||||||||||||||||||||||||||||||||||||
| #define | LTC2496_DISABLE 0x80 | ||||||||||||||||||||||||||||||||||||||||||||||||
| #define | LTC2496_ENABLE 0xA0 | ||||||||||||||||||||||||||||||||||||||||||||||||
LTC2496 Differential Channel Selection | |||||||||||||||||||||||||||||||||||||||||||||||||
Channel Selection OR with ENABLE or select DISABLE to use previous selection !Use table to select address /*!
| |||||||||||||||||||||||||||||||||||||||||||||||||
| #define | LTC2496_P0_N1 0x00 | ||||||||||||||||||||||||||||||||||||||||||||||||
| #define | LTC2496_P1_N0 0x08 | ||||||||||||||||||||||||||||||||||||||||||||||||
| #define | LTC2496_P2_N3 0x01 | ||||||||||||||||||||||||||||||||||||||||||||||||
| #define | LTC2496_P3_N2 0x09 | ||||||||||||||||||||||||||||||||||||||||||||||||
| #define | LTC2496_P4_N5 0x02 | ||||||||||||||||||||||||||||||||||||||||||||||||
| #define | LTC2496_P5_N4 0x0A | ||||||||||||||||||||||||||||||||||||||||||||||||
| #define | LTC2496_P6_N7 0x03 | ||||||||||||||||||||||||||||||||||||||||||||||||
| #define | LTC2496_P7_N6 0x0B | ||||||||||||||||||||||||||||||||||||||||||||||||
| #define | LTC2496_P8_N9 0x04 | ||||||||||||||||||||||||||||||||||||||||||||||||
| #define | LTC2496_P9_N8 0x0C | ||||||||||||||||||||||||||||||||||||||||||||||||
| #define | LTC2496_P10_N11 0x05 | ||||||||||||||||||||||||||||||||||||||||||||||||
| #define | LTC2496_P11_N10 0x0D | ||||||||||||||||||||||||||||||||||||||||||||||||
| #define | LTC2496_P12_N13 0x06 | ||||||||||||||||||||||||||||||||||||||||||||||||
| #define | LTC2496_P13_N12 0x0E | ||||||||||||||||||||||||||||||||||||||||||||||||
| #define | LTC2496_P14_N15 0x07 | ||||||||||||||||||||||||||||||||||||||||||||||||
| #define | LTC2496_P15_N14 0x0F | ||||||||||||||||||||||||||||||||||||||||||||||||
LTC2496 Single-Ended Channel Selection | |||||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||
| #define | LTC2496_CH0 0x10 | ||||||||||||||||||||||||||||||||||
| #define | LTC2496_CH1 0x18 | ||||||||||||||||||||||||||||||||||
| #define | LTC2496_CH2 0x11 | ||||||||||||||||||||||||||||||||||
| #define | LTC2496_CH3 0x19 | ||||||||||||||||||||||||||||||||||
| #define | LTC2496_CH4 0x12 | ||||||||||||||||||||||||||||||||||
| #define | LTC2496_CH5 0x1A | ||||||||||||||||||||||||||||||||||
| #define | LTC2496_CH6 0x13 | ||||||||||||||||||||||||||||||||||
| #define | LTC2496_CH7 0x1B | ||||||||||||||||||||||||||||||||||
| #define | LTC2496_CH8 0x14 | ||||||||||||||||||||||||||||||||||
| #define | LTC2496_CH9 0x1C | ||||||||||||||||||||||||||||||||||
| #define | LTC2496_CH10 0x15 | ||||||||||||||||||||||||||||||||||
| #define | LTC2496_CH11 0x1D | ||||||||||||||||||||||||||||||||||
| #define | LTC2496_CH12 0x16 | ||||||||||||||||||||||||||||||||||
| #define | LTC2496_CH13 0x1E | ||||||||||||||||||||||||||||||||||
| #define | LTC2496_CH14 0x17 | ||||||||||||||||||||||||||||||||||
| #define | LTC2496_CH15 0x1F | ||||||||||||||||||||||||||||||||||
| int8_t | LTC2496_EOC_timeout (uint8_t cs, uint16_t miso_timeout) | ||||||||||||||||||||||||||||||||||
| Checks for EOC with a specified timeout. More... | |||||||||||||||||||||||||||||||||||
| void | LTC2496_read (uint8_t cs, uint8_t adc_command, int32_t *adc_code) | ||||||||||||||||||||||||||||||||||
| Read LTC2496 result, program configuration for next conversion. More... | |||||||||||||||||||||||||||||||||||
| float | LTC2496_code_to_voltage (int32_t adc_code, float vref) | ||||||||||||||||||||||||||||||||||
| Calculates the LTC2496 input voltage. More... | |||||||||||||||||||||||||||||||||||
| float LTC2496_code_to_voltage | ( | int32_t | adc_code, |
| float | vref | ||
| ) |
Calculates the LTC2496 input voltage.
| adc_code | Raw ADC code |
| vref | the reference voltage to the ADC |
Definition at line 93 of file LTC2496.cpp.
| int8_t LTC2496_EOC_timeout | ( | uint8_t | cs, |
| uint16_t | miso_timeout | ||
| ) |
Checks for EOC with a specified timeout.
| cs | Chip Select pin |
| miso_timeout | Timeout (in millisends) |
Definition at line 79 of file LTC2496.cpp.
| void LTC2496_read | ( | uint8_t | cs, |
| uint8_t | adc_command, | ||
| int32_t * | adc_code | ||
| ) |
Read LTC2496 result, program configuration for next conversion.
| cs | Chip Select pin |
| adc_command | Command byte |
| adc_code | Returns raw 32-bit code read from ADC |
Definition at line 86 of file LTC2496.cpp.
| #define LTC2496_CS QUIKEVAL_CS |