LTC2492: 24-Bit, 4-Channel Delta Sigma ADCs with Easy Drive Input Current Cancellation.
More...
LTC2492: 24-Bit, 4-Channel Delta Sigma ADCs with Easy Drive Input Current Cancellation.
The LTC2492 is a 4-channel (2-differential) 24-bit No Latency Delta Sigma
TM ADC with Easy Drive technology. The patented sampling scheme eliminates
dynamic input current errors and the shortcomings of on-chip buffering
through automatic cancellation of differential input current. This allows
large external source impedances, and rail-to-rail input signals to be
directly digitized while maintaining exceptional DC accuracy.
SPI DATA FORMAT (MSB First):
Byte #1 Byte #2
Data Out : !EOC DMY SIG D28 D27 D26 D25 D24 D23 D22 D21 D20 D19 D18 D17 D16
Data In : 1 0 EN SGL OS A2 A1 A0 EN2 IM FA FB SPD X X X
Byte #3 Byte #4
D15 D14 D13 D12 D11 D10 D9 D8 D7 D6 D5 D4 *D3 *D2 *D1 *D0
X X X X X X X X X X X X X X X X
!EOC : End of Conversion Bit (Active Low)
DMY : Dummy Bit (Always 0)
SIG : Sign Bit (1-data positive, 0-data negative)
Dx : Data Bits
*Dx : Data Bits Below lsb
EN : Enable Bit (0-keep previous mode, 1-change mode)
SGL : Enable Single-Ended Bit (0-differential, 1-single-ended)
OS : ODD/Sign Bit
Ax : Address Select Bit
IM : Internal Temperature Sensor Bit(0-ADC , 1-Temperature Sensor)
Fx : Frequency Rejection Bits
SPD : Speed Mode Bit (0-1x, 1-2x)
FIMSPD : Double Output Rate Select Bit (0-Normal rate, auto-calibration on, 2x rate, auto_calibration off)
Command Byte #1
1 0 EN SGL OS S2 S1 S0 Comments
1 0 0 X X X X X Keep Previous Mode
1 0 1 0 X X X X Differential Mode
1 0 1 1 X X X X Single-Ended Mode
Example Code:
Read Channel 0 in Single-Ended
uint16_t miso_timeout = 1000;
adc_command = LTC2492_CH0 | LTC2492_OSR_32768 | LTC2492_SPEED_2X; // Build ADC command for channel 0
// OSR = 32768*2 = 65536
if(LTC2492_EOC_timeout(LTC2492_CS, miso_timeout)) // Check for EOC
return; // Exit if timeout is reached
LTC2492_read(LTC2492_CS, adc_command, &adc_code); // Throws out last reading
if(LTC2492_EOC_timeout(LTC2492_CS, miso_timeout)) // Check for EOC
return; // Exit if timeout is reached
LTC2492_read(LTC2492_CS, adc_command, &adc_code); // Obtains the current reading and stores to adc_code variable
// Convert adc_code to voltage
adc_voltage = LTC2492_code_to_voltage(adc_code, LTC2492_lsb, LTC2492_offset_code);http://www.linear.com/product/LTC2492
http://www.linear.com/product/LTC2492#demoboards
Copyright 2018(c) Analog Devices, Inc.
All rights reserved.
Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:
- Redistributions of source code must retain the above copyright notice, this list of conditions and the following disclaimer.
- Redistributions in binary form must reproduce the above copyright notice, this list of conditions and the following disclaimer in the documentation and/or other materials provided with the distribution.
- Neither the name of Analog Devices, Inc. nor the names of its contributors may be used to endorse or promote products derived from this software without specific prior written permission.
- The use of this software may or may not infringe the patent rights of one or more patent holders. This license does not release you from the requirement that you obtain separate licenses from these patent holders to use this software.
- Use of the software either in source or binary form, must be run on or directly connected to an Analog Devices Inc. component.
THIS SOFTWARE IS PROVIDED BY ANALOG DEVICES "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, NON-INFRINGEMENT, MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL ANALOG DEVICES BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, INTELLECTUAL PROPERTY RIGHTS, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
Header for LTC2492: 24-Bit, 4-Channel Delta Sigma ADCs with Selectable Speed/Resolution
Definition in file LTC2492.h.