![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
Library for LTC2482: 16-Bit Delta-Sigma ADC with Easy Drive Input Current Cancellation. More...
Library for LTC2482: 16-Bit Delta-Sigma ADC with Easy Drive Input Current Cancellation.
Definition in file LTC2482.cpp.
Go to the source code of this file.
Functions | |
| void | LTC2482_read (uint8_t cs, uint32_t *ptr_adc_code) |
| Reads the LTC2482 and returns 24-bit data. More... | |
| float | LTC2482_code_to_voltage (uint32_t adc_code, float vref) |
| Calculates the LTC2482 input voltage given the binary data, reference voltage and input gain. More... | |
| float LTC2482_code_to_voltage | ( | uint32_t | adc_code, |
| float | vref | ||
| ) |
Calculates the LTC2482 input voltage given the binary data, reference voltage and input gain.
| adc_code | Raw ADC code |
| vref | Reference voltage |
Definition at line 84 of file LTC2482.cpp.
| void LTC2482_read | ( | uint8_t | cs, |
| uint32_t * | ptr_adc_code | ||
| ) |
Reads the LTC2482 and returns 24-bit data.
| cs | Chip Select Pin |
| ptr_adc_code | Returns code read from ADC (from previous conversion) |
Definition at line 72 of file LTC2482.cpp.