![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
LTC2380-24: Low Noise, High Speed, 24-Bit SAR ADC With Digital Filter. More...
LTC2380-24: Low Noise, High Speed, 24-Bit SAR ADC With Digital Filter.
http://www.linear.com/product/LTC2380-24
Copyright 2018(c) Analog Devices, Inc.
All rights reserved.
Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:
THIS SOFTWARE IS PROVIDED BY ANALOG DEVICES "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, NON-INFRINGEMENT, MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL ANALOG DEVICES BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, INTELLECTUAL PROPERTY RIGHTS, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
Header for LTC2380-24: Low Noise, High Speed, 24-Bit SAR ADC With Digital Filter
Definition in file LTC2380_24.h.
Go to the source code of this file.
Functions | |
| void | LTC2380_read (int32_t *ptr_adc_code, int16_t *ptr_cycles) |
| Reads the LTC2380 and returns 32-bit data in 2's complement format. More... | |
| float | LTC2380_code_to_voltage (int32_t adc_code, uint8_t gain_compression, float vref) |
| Calculates the LTC2380 input voltage given the binary data and lsb weight. More... | |
Macros | |
| #define | LTC2380_CS QUIKEVAL_CS |
| Define the SPI CS pin. More... | |
LTC2380 Channel Address | |
| #define | LTC2380_ADDRESS 0x00 |
| float LTC2380_code_to_voltage | ( | int32_t | adc_code, |
| uint8_t | gain_compression, | ||
| float | vref | ||
| ) |
Calculates the LTC2380 input voltage given the binary data and lsb weight.
| adc_code | Raw ADC code |
| vref | Reference voltage |
Definition at line 136 of file LTC2380.cpp.
| void LTC2380_read | ( | int32_t * | ptr_adc_code, |
| int16_t * | ptr_cycles | ||
| ) |
Reads the LTC2380 and returns 32-bit data in 2's complement format.
| ptr_adc_code | Returns code read from ADC (from previous conversion) |
Definition at line 65 of file LTC2380_24.cpp.
| #define LTC2380_ADDRESS 0x00 |
Definition at line 65 of file LTC2380_24.h.
| #define LTC2380_CS QUIKEVAL_CS |
Define the SPI CS pin.
Definition at line 59 of file LTC2380_24.h.