![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
LTC2364-16: 16-Bit, 250Ksps ADC. More...
LTC2364-16: 16-Bit, 250Ksps ADC.
LTC2364-18: 18-Bit, 250Ksps ADC. LTC2367-16: 16-Bit, 500Ksps ADC LTC2367-18: 18-Bit, 500Ksps ADC LTC2368-16: 16-Bit, 1Msps ADC LTC2368-18: 18-Bit, 1Msps ADC LTC2369-18: 18-Bit, 1.6Msps ADC LTC2370-16: 16-Bit, 2Msps ADC
The following parts (DUT) are pin-compatible, 16/18-bit A/D converters with serial I/O, and an internal reference:
LTC2364-16: 16-Bit, 250Ksps ADC
LTC2364-18: 18-Bit, 250Ksps ADC
LTC2367-16: 16-Bit, 500Ksps ADC
LTC2367-18: 18-Bit, 500Ksps ADC
LTC2368-16: 16-Bit, 1Msps ADC
LTC23678-18: 18-Bit, 1Msps ADC
LTC2369-18: 18-Bit, 1.6Msps ADC
LTC2370-16: 16-Bit, 2Msps ADC
Example Code:
Read ADC input.
LTC2370_read(LTC2370_CS, &adc_code); // Throws out last reading
LTC2370_read(LTC2370_CS, &adc_code); // Obtains the current reading and stores to adc_code variable
// Convert adc_code to voltage
adc_voltage = LTC2370_code_to_voltage(adc_code, vref);http://www.linear.com/product/LTC2364-16 http://www.linear.com/product/LTC2364-18 http://www.linear.com/product/LTC2367-16 http://www.linear.com/product/LTC2367-18 http://www.linear.com/product/LTC2368-16 http://www.linear.com/product/LTC2368-18 http://www.linear.com/product/LTC2369-18 http://www.linear.com/product/LTC2370-16
http://www.linear.com/product/LTC2364-16#demoboards http://www.linear.com/product/LTC2364-18#demoboards http://www.linear.com/product/LTC2367-16#demoboards http://www.linear.com/product/LTC2367-18#demoboards http://www.linear.com/product/LTC2368-16#demoboards http://www.linear.com/product/LTC2368-18#demoboards http://www.linear.com/product/LTC2369-18#demoboards http://www.linear.com/product/LTC2370-16#demoboards
Copyright 2018(c) Analog Devices, Inc.
All rights reserved.
Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:
THIS SOFTWARE IS PROVIDED BY ANALOG DEVICES "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, NON-INFRINGEMENT, MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL ANALOG DEVICES BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, INTELLECTUAL PROPERTY RIGHTS, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
Header for LTC2370: 16/18-bit 1Msps ADC
Definition in file LTC2370.h.
Go to the source code of this file.
Functions | |
| void | LTC2370_read (uint8_t cs, uint32_t *ptr_adc_code) |
| Reads the LTC2370 and returns 32-bit data in offset binary format. More... | |
| float | LTC2370_code_to_voltage (uint32_t adc_code, float vref) |
| Calculates the LTC2370 input voltage given the binary data and lsb weight. More... | |
Macros | |
| #define | LTC2370_CS QUIKEVAL_CS |
| Define the SPI CS pin. More... | |
LTC2370 Channel Address | |
| #define | LTC2370_ADDRESS 0x00 |
| float LTC2370_code_to_voltage | ( | uint32_t | adc_code, |
| float | vref | ||
| ) |
Calculates the LTC2370 input voltage given the binary data and lsb weight.
| adc_code | Raw ADC code |
| vref | Reference voltage |
Definition at line 119 of file LTC2370.cpp.
| void LTC2370_read | ( | uint8_t | cs, |
| uint32_t * | ptr_adc_code | ||
| ) |
Reads the LTC2370 and returns 32-bit data in offset binary format.
| cs | Chip Select Pin |
| ptr_adc_code | Returns code read from ADC (from previous conversion) |
Definition at line 97 of file LTC2370.cpp.
| #define LTC2370_CS QUIKEVAL_CS |