![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
LTC2360-12: 12-Bit, 100Ksps ADC. More...
LTC2360-12: 12-Bit, 100Ksps ADC.
LTC2361-12: 12-Bit, 250Ksps ADC. LTC2362-12: 12-Bit, 500Ksps ADC LTC2365-12: 12-Bit, 1Msps ADC LTC2366-12: 12-Bit, 3Msps ADC
The following parts (DUT) are pin-compatible, 12-bit A/D converters with serial I/O, and an internal reference:
LTC2360-12: 12-Bit, 100Ksps ADC.
LTC2361-12: 12-Bit, 250Ksps ADC.
LTC2362-12: 12-Bit, 500Ksps ADC
LTC2365-12: 12-Bit, 1Msps ADC
LTC2366-12: 12-Bit, 3Msps ADC
Example Code:
Read ADC input.
LTC2366_read(LTC2366_CS, &adc_code); // Throws out last reading
LTC2366_read(LTC2366_CS, &adc_code); // Obtains the current reading and stores to adc_code variable
// Convert adc_code to voltage
adc_voltage = LTC2366_code_to_voltage(adc_code, vref);http://www.linear.com/product/LTC2360-12 http://www.linear.com/product/LTC2361-12 http://www.linear.com/product/LTC2362-12 http://www.linear.com/product/LTC2365-12 http://www.linear.com/product/LTC2366-12
http://www.linear.com/product/LTC2360-12#demoboards http://www.linear.com/product/LTC2361-12#demoboards http://www.linear.com/product/LTC2362-12#demoboards http://www.linear.com/product/LTC2365-12#demoboards http://www.linear.com/product/LTC2366-12#demoboards
Copyright 2018(c) Analog Devices, Inc.
All rights reserved.
Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:
THIS SOFTWARE IS PROVIDED BY ANALOG DEVICES "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, NON-INFRINGEMENT, MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL ANALOG DEVICES BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, INTELLECTUAL PROPERTY RIGHTS, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
Header for LTC2366: 12-bit 3Msps ADC
Definition in file LTC2366.h.
Go to the source code of this file.
Functions | |
| void | LTC2366_read (uint8_t cs, uint16_t *ptr_adc_code) |
| Reads the LTC2366 and returns 32-bit data in offset binary format. More... | |
| float | LTC2366_code_to_voltage (uint16_t adc_code, float vref) |
| Calculates the LTC2366 input voltage given the binary data and lsb weight. More... | |
Macros | |
| #define | LTC2366_CS QUIKEVAL_CS |
| Define the SPI CS pin. More... | |
LTC2366 Channel Address | |
| #define | LTC2366_ADDRESS 0x00 |
| float LTC2366_code_to_voltage | ( | uint16_t | adc_code, |
| float | vref | ||
| ) |
Calculates the LTC2366 input voltage given the binary data and lsb weight.
| adc_code | Raw ADC code |
| vref | Reference voltage |
Definition at line 97 of file LTC2366.cpp.
| void LTC2366_read | ( | uint8_t | cs, |
| uint16_t * | ptr_adc_code | ||
| ) |
Reads the LTC2366 and returns 32-bit data in offset binary format.
| cs | Chip Select Pin |
| ptr_adc_code | Returns code read from ADC (from previous conversion) |
Definition at line 85 of file LTC2366.cpp.
| #define LTC2366_CS QUIKEVAL_CS |