![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
LTC2312-12: 12-Bit, 500Ksps ADC. More...
LTC2312-12: 12-Bit, 500Ksps ADC.
LTC2312-14: 14-Bit, 500Ksps ADC. LTC2313-12: 12-Bit, 2.5Msps ADC LTC2313-14: 14-Bit, 2.5Msps ADC LTC2314-14: 14-Bit, 4.5Msps ADC LTC2315-12: 12-Bit, 5Msps ADC
The following parts (DUT) are pin-compatible, 12/14-bit A/D converters with serial I/O, and an internal reference:
LTC2312-12: 12-Bit, 500Ksps ADC.
LTC2312-14: 14-Bit, 500Ksps ADC.
LTC2313-12: 12-Bit, 2.5Msps ADC
LTC2313-14: 14-Bit, 2.5Msps ADC
LTC2314-14: 14-Bit, 4.5Msps ADC
LTC2315-12: 12-Bit, 5Msps ADC
Example Code:
Read ADC input.
LTC2315_read(LTC2315_CS, &adc_code); // Throws out last reading
LTC2315_read(LTC2315_CS, &adc_code); // Obtains the current reading and stores to adc_code variable
// Convert adc_code to voltage
adc_voltage = LTC2315_code_to_voltage(adc_code, vref);http://www.linear.com/product/LTC2312-12 http://www.linear.com/product/LTC2312-14 http://www.linear.com/product/LTC2313-12 http://www.linear.com/product/LTC2313-14 http://www.linear.com/product/LTC2314-14 http://www.linear.com/product/LTC2315-12
http://www.linear.com/product/LTC2312-12#demoboards http://www.linear.com/product/LTC2312-14#demoboards http://www.linear.com/product/LTC2313-12#demoboards http://www.linear.com/product/LTC2313-14#demoboards http://www.linear.com/product/LTC2314-14#demoboards http://www.linear.com/product/LTC2315-12#demoboards
Copyright 2018(c) Analog Devices, Inc.
All rights reserved.
Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:
THIS SOFTWARE IS PROVIDED BY ANALOG DEVICES "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, NON-INFRINGEMENT, MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL ANALOG DEVICES BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, INTELLECTUAL PROPERTY RIGHTS, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
Header for LTC2315: 12/14-bit 1Msps ADC
Definition in file LTC2315.h.
Go to the source code of this file.
Functions | |
| void | LTC2315_read (uint8_t cs, uint16_t *ptr_adc_code) |
| Reads the LTC2315 and returns 32-bit data in offset binary format. More... | |
| float | LTC2315_code_to_voltage (uint16_t adc_code, uint8_t shift, float vref) |
| Calculates the LTC2315 input voltage given the binary data and lsb weight. More... | |
Macros | |
| #define | LTC2315_CS QUIKEVAL_CS |
| Define the SPI CS pin. More... | |
LTC2315 Channel Address | |
| #define | LTC2315_ADDRESS 0x00 |
| float LTC2315_code_to_voltage | ( | uint16_t | adc_code, |
| uint8_t | shift, | ||
| float | vref | ||
| ) |
Calculates the LTC2315 input voltage given the binary data and lsb weight.
| adc_code | Raw ADC code |
| vref | Reference voltage |
Definition at line 98 of file LTC2315.cpp.
| void LTC2315_read | ( | uint8_t | cs, |
| uint16_t * | ptr_adc_code | ||
| ) |
Reads the LTC2315 and returns 32-bit data in offset binary format.
| cs | Chip Select Pin |
| ptr_adc_code | Returns code read from ADC (from previous conversion) |
Definition at line 89 of file LTC2315.cpp.
| #define LTC2315_CS QUIKEVAL_CS |