![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
LTC1859: 16-bit 8-channel 100ksps ADC. More...
LTC1859: 16-bit 8-channel 100ksps ADC.
The LTC1857/1858/LTC1859 are pin-compatible, 8-channel 12-/14-/16-bit A/D converters
with serial I/O, and an internal reference. The ADCs typically draw only 1.3mA
from a single 5V supply. The 8-channel input multiplexer can be configured for
either single-ended or differential inputs and unipolar or bipolar conversions
(or combinations thereof). The automatic nap and sleep modes benefit power
sensitive applications.
The LTC1859's DC performance is outstanding with a +/-2LSB INL specification and
no missing codes over temperature. The signal-to-noise ratio (SNR) for the
LTC1859 is typically 89dB, with the internal reference.
SPI DATA FORMAT (MSB First):
Byte #1 Byte #2
Data Out : D15 D14 D13 D12 D11 D10 D9 D8 D7 D6 D5 D4 D3 D2 D1 D0
Data In : SD OS S1 S0 UNI GAIN NAP SLP X X X X X X X X
SD : Single/Differential Bit
OS : ODD/Sign Bit
Sx : Address Select Bit
UNI : Unipolar/Bipolar Bit
GAIN : Input Span Bit
NAP : Nap Mode Bit
SLP : Sleep Mode Bit
Dx : Data Bits
X : Don't care
Example Code:
Read Channel 0 in Single-Ended Unipolar mode when input is with respect to GND
adc_command = LTC1859_CH0 | LTC1859_UNIPOLAR_MODE | LTC1859_LOW_GAIN_MODE | LTC1859_NORMAL_MODE; // Single-ended, CH0, unipolar, low gain, normal mode.
LTC1859_read(LTC1859_CS, adc_command, &adc_code); // Throws out last reading
LTC1859_read(LTC1859_CS, adc_command, &adc_code); // Obtains the current reading and stores to adc_code variable
// Convert adc_code to voltage
adc_voltage = LTC1859_unipolar_code_to_voltage(adc_code, LTC1859_lsb, LTC1859_offset_unipolar_code);http://www.linear.com/product/LTC1859
http://www.linear.com/product/LTC1859#demoboards
Copyright 2018(c) Analog Devices, Inc.
All rights reserved.
Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:
THIS SOFTWARE IS PROVIDED BY ANALOG DEVICES "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, NON-INFRINGEMENT, MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL ANALOG DEVICES BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, INTELLECTUAL PROPERTY RIGHTS, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
Header for LTC1859: 16-bit 8-channel 100ksps ADC
Definition in file LTC1859.h.
Go to the source code of this file.
Functions | |
| uint8_t | LTC1859_build_command (uint8_t ch_designate, uint8_t uni_bipolar, uint8_t range_low_high) |
| Builds the ADC command and returns an 8 bit command. More... | |
| void | LTC1859_read (uint8_t cs, uint8_t adc_command, uint16_t *adc_code) |
| Reads the ADC and returns 16-bit data. More... | |
| float | LTC1859_code_to_voltage (uint16_t adc_code, float vref, uint8_t range_low_high, uint8_t uni_bipolar) |
| Calculates the LTC1859 input's unipolar voltage given the binary data and lsb weight. More... | |
Macros | |
| #define | LTC1859_CS QUIKEVAL_CS |
| Define the SPI CS pin. More... | |
LTC1859 Single-Ended Channel Addresses | |
| #define | LTC1859_CH0 0x80 |
| #define | LTC1859_CH1 0xC0 |
| #define | LTC1859_CH2 0x90 |
| #define | LTC1859_CH3 0xD0 |
| #define | LTC1859_CH4 0xA0 |
| #define | LTC1859_CH5 0xE0 |
| #define | LTC1859_CH6 0xB0 |
| #define | LTC1859_CH7 0xF0 |
LTC1859 Differential Channel Addresses | |
| #define | LTC1859_P0_N1 0x00 |
| #define | LTC1859_P1_N0 0x40 |
| #define | LTC1859_P2_N3 0x10 |
| #define | LTC1859_P3_N2 0x50 |
| #define | LTC1859_P4_N5 0x20 |
| #define | LTC1859_P5_N4 0x60 |
| #define | LTC1859_P6_N7 0x30 |
| #define | LTC1859_P7_N6 0x70 |
LTC1859 Uni/GAIN config bits | |
| #define | LTC1859_UNIPOLAR_MODE 0x08 |
| #define | LTC1859_BIPOLAR_MODE 0x00 |
| #define | LTC1859_SINGLE_ENDED_MODE 0x80 |
| #define | LTC1859_DIFFERENTIAL_MODE 0x00 |
| #define | LTC1859_LOW_RANGE_MODE 0x00 |
| #define | LTC1859_HIGH_RANGE_MODE 0x04 |
LTC1859 Sleep/Nap config bits | |
| #define | LTC1859_SLEEP_MODE 0x01 |
| #define | LTC1859_NORMAL_MODE 0x00 |
| #define | LTC1859_NAP_MODE 0x02 |
| uint8_t LTC1859_build_command | ( | uint8_t | ch_designate, |
| uint8_t | uni_bipolar, | ||
| uint8_t | range_low_high | ||
| ) |
Builds the ADC command and returns an 8 bit command.
Definition at line 77 of file LTC1859.cpp.
| float LTC1859_code_to_voltage | ( | uint16_t | adc_code, |
| float | vref, | ||
| uint8_t | range_low_high, | ||
| uint8_t | uni_bipolar | ||
| ) |
Calculates the LTC1859 input's unipolar voltage given the binary data and lsb weight.
| adc_code | Raw ADC code |
| range_low_high | ) |
Definition at line 93 of file LTC1859.cpp.
| void LTC1859_read | ( | uint8_t | cs, |
| uint8_t | adc_command, | ||
| uint16_t * | adc_code | ||
| ) |
Reads the ADC and returns 16-bit data.
| cs | Chip Select Pin |
| adc_command | Channel address, config bits ORed together |
| adc_code | Returns code read from ADC (from previous conversion) |
Definition at line 86 of file LTC1859.cpp.
| #define LTC1859_CS QUIKEVAL_CS |