![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
LTC1592: 16-bit SoftSpan DAC with Programmable Output Range. More...
LTC1592: 16-bit SoftSpan DAC with Programmable Output Range.
The LTC1592 is a 16-bit serial input DAC that operates on a single 5V supply. It can be software-programmed for either unipolar or bipolar mode. It can also be programmed for different output voltage ranges - two output ranges in unipolar mode and four output ranges in bipolar mode. The device includes an internal deglitcher circuit that reduces the glitch impulse to less than 2nV-s (typ). When the CS/LD is brought to a logic low, the data on the SDI input is loaded into the shift register on the rising edge of the clock. A 4-bit command word (C3 C2 C1 C0), followed by four “don’t care” bits and 16 data bits(MSB-first) is the minimum loading sequence required. When the CS/LD is brought to a logic high, the clock is disabled internally and the command word is executed. SPI DIN FORMAT (MSB First): Byte #1 Byte #2 Byte #3 C3 C2 C1 C0 X X X X D15 D14 D13 D12 D11 D10 D9 D8 D7 D6 D5 D4 D3 D2 D1 D0
http://www.linear.com/product/LTC1592
http://www.linear.com/product/LTC1592#demoboards
Copyright 2018(c) Analog Devices, Inc.
All rights reserved.
Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:
THIS SOFTWARE IS PROVIDED BY ANALOG DEVICES "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, NON-INFRINGEMENT, MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL ANALOG DEVICES BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, INTELLECTUAL PROPERTY RIGHTS, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
Header File for LTC1592: 16-bit SoftSpan DAC with Programmable Output Range
Definition in file LTC1592.h.
Go to the source code of this file.
Functions | |
| void | LTC1592_write (uint8_t cs, uint8_t dac_command, uint16_t data) |
| Transmits 24 bit input stream: 4-bit command + 4-bit don't-care + 16-bit data. More... | |
| float | LTC1592_code_to_voltage (uint16_t data, float RANGE_HIGH, float RANGE_LOW) |
| Calculates the voltage from ADC output data depending on the channel configuration. More... | |
| uint16_t | LTC1592_voltage_to_code (float voltage, float RANGE_HIGH, float RANGE_LOW) |
| Calculates the 16 bit data code from voltage. More... | |
Macros | |
| #define | LTC1592_CS QUIKEVAL_CS |
| Headerfiles. More... | |
LTC1592 Commands | |
| #define | LTC1592_COPY_SREG_TO_BUF1 0x00 |
| #define | LTC1592_COPY_BUF1_TO_BUF2 0x10 |
| #define | LTC1592_COPY_SREG_TO_BUF1_BUF2 0x20 |
| #define | LTC1592_RANGE_0_TO_5V 0x80 |
| #define | LTC1592_RANGE_0_TO_10V 0x90 |
| #define | LTC1592_RANGE_PLUS_MINUS_5V 0xA0 |
| #define | LTC1592_RANGE_PLUS_MINUS_10V 0xB0 |
| #define | LTC1592_RANGE_PLUS_MINUS_2_5V 0xC0 |
| #define | LTC1592_RANGE_MINUS_2_5V_TO_PLUS_7_5V 0xD0 |
| float LTC1592_code_to_voltage | ( | uint16_t | data, |
| float | RANGE_HIGH, | ||
| float | RANGE_LOW | ||
| ) |
Calculates the voltage from ADC output data depending on the channel configuration.
| data | 16-bit digital data input |
| RANGE_HIGH | Maximum voltage range |
| RANGE_LOW | Minimum voltage range |
Definition at line 92 of file LTC1592.cpp.
| uint16_t LTC1592_voltage_to_code | ( | float | voltage, |
| float | RANGE_HIGH, | ||
| float | RANGE_LOW | ||
| ) |
Calculates the 16 bit data code from voltage.
| voltage | Voltage to be converted |
| RANGE_HIGH | Maximum voltage range |
| RANGE_LOW | Minimum voltage range |
Definition at line 100 of file LTC1592.cpp.
| void LTC1592_write | ( | uint8_t | cs, |
| uint8_t | dac_command, | ||
| uint16_t | data | ||
| ) |
Transmits 24 bit input stream: 4-bit command + 4-bit don't-care + 16-bit data.
| cs | Chip Select |
| dac_command | 4-bit command: c3 c2 c1 c0 X X X X |
| data | 16-bit digital data input |
Definition at line 80 of file LTC1592.cpp.
| #define LTC1592_CS QUIKEVAL_CS |