![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
EasySMU Class: I2C Address Translator Demonstration and a Simple Multi-Channel Source Measurement Unit. More...
EasySMU Class: I2C Address Translator Demonstration and a Simple Multi-Channel Source Measurement Unit.
Definition in file EasySMU.cpp.
Go to the source code of this file.
Macros | |
| #define | LTC2485_TIMEOUT (_LTC2485_CONVERSION_TIME) |
| Maximum time allowed for LTC2485 conversion. If this time is exceeded, something is wrong. More... | |
| #define | float_current_source_setting_equation(Idac_pullup_code, current_source_pullup_offset, current_source_pullup_LSB) (((int32_t)Idac_pullup_code_ + (int32_t)current_source_pullup_offset) * current_source_pullup_LSB) |
| #define float_current_source_setting_equation | ( | Idac_pullup_code, | |
| current_source_pullup_offset, | |||
| current_source_pullup_LSB | |||
| ) | (((int32_t)Idac_pullup_code_ + (int32_t)current_source_pullup_offset) * current_source_pullup_LSB) |
Definition at line 134 of file EasySMU.cpp.
| #define LTC2485_TIMEOUT (_LTC2485_CONVERSION_TIME) |
Maximum time allowed for LTC2485 conversion. If this time is exceeded, something is wrong.
Definition at line 68 of file EasySMU.cpp.