![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
Copyright 2018(c) Analog Devices, Inc. More...
Copyright 2018(c) Analog Devices, Inc.
Linear Technology DC2460A Demonstration Board LTC5566: Dual Programmable Gain Downconverting Mixer
The LTC5566 dual programmable gain downconverting mixer is ideal for diversity and MIMO receivers that require precise gain setting. Each channel incorporates an active mixer and a digital IF VGA with 15.5dB gain control range. The IF gain of each channel is programmed in 0.5dB steps through the SPI. USER INPUT DATA FORMAT: decimal : 1024 hex : 0x400 octal : 02000 (leading 0 "zero") binary : B10000000000 float : 1024.0
http://www.linear.com/product/LTC5566
All rights reserved.
Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:
THIS SOFTWARE IS PROVIDED BY ANALOG DEVICES "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, NON-INFRINGEMENT, MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL ANALOG DEVICES BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, INTELLECTUAL PROPERTY RIGHTS, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
Definition in file DC2460A.ino.
Go to the source code of this file.
Functions | |
| static void | LTC5566_print_title () |
| Print the title block. More... | |
| static void | LTC5566_print_prompt () |
| Prints the main menu. More... | |
| static void | setup () |
| Initialize Linduino. More... | |
| static void | loop () |
| Repeats Linduino loop. More... | |
|
static |
Repeats Linduino loop.
Definition at line 92 of file DC2460A.ino.
|
static |
Prints the main menu.
Definition at line 157 of file DC2460A.ino.
|
static |
Print the title block.
Definition at line 148 of file DC2460A.ino.
|
static |
Initialize Linduino.
Definition at line 77 of file DC2460A.ino.