![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
Linear Technology DC2334A Demonstration Board. LTC2947: LTC2947 a high-precision power and energy monitor with an internal sense resistor supporting up to 30A. The LTC2947 is a high-precision power and energy monitor with an internal sense resistor supporting up to 30A. Three internal No Latency delta sigma ADCs ensure accurate measurement of voltage and current, while high- bandwidth analog multiplication of voltage and current provides accurate power measurement in a wide range of applications. Internal or external clocking options enable precise charge and energy measurements. An internal 300 micro ohms, temperature-compensated sense resistor minimizes efficiency loss and external compo- nents, simplifying energy measurement applications while enabling high accuracy current measurement over the full temperature range. For more details see following URLs: http://www.linear.com/product/LTC2947 http://www.linear.com/product/LTC2947#demoboards NOTES Setup: Set the terminal baud rate to 115200 and select the newline terminator. USER INPUT DATA FORMAT: decimal : 1024 hex : 0x400 octal : 02000 (leading 0 "zero") binary : B10000000000 static float : 1024.0 See the DC2334 demo manual and LTC2947 datasheet for more details on operation.
Copyright 2018(c) Analog Devices, Inc.
All rights reserved.
Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:
THIS SOFTWARE IS PROVIDED BY ANALOG DEVICES "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, NON-INFRINGEMENT, MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL ANALOG DEVICES BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, INTELLECTUAL PROPERTY RIGHTS, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
Definition in file DC2334A.ino.
Go to the source code of this file.
Functions | |
| static void | setup () |
| Initialize Linduino. More... | |
| static void | loop () |
| Repeats Linduino loop. More... | |
| static void | print_title () |
| Print the title block. More... | |
| static void | print_main_menu () |
| Print the main menu. More... | |
| static void | mm1_operation_control () |
| LTC2947's operation control menu. More... | |
| static void | mm2_read_status_alert_registers () |
| Read and print all status / alert registers. More... | |
| static void | mm3_measurements () |
| Read measurement results. More... | |
| static void | mm4_accu_measurements () |
| Read accumulated measurement results. More... | |
| static void | mm5_accu_init () |
| Initialize accumulators with user defined values. More... | |
| static void | mm6_min_max () |
| Read tracking (min/max) measurement values. More... | |
| static void | mm7_gpio_ctrl () |
| LTC2947's GPIO control menu. More... | |
| static void | mm8_ara () |
| SMBus Alert Response Protocol. More... | |
| static void | print_min_max (float min, float max, uint8_t digits, byte *minBytes, byte *maxBytes) |
| prints two (min/max) values with label including the 16 bit raw values More... | |
| static void | go_idle_cfg_tbctl () |
| put LTC2947 into idle mode and configure TBCTL More... | |
| static void | parse_status_alert_regs (uint8_t statusRegs[8], uint8_t register_num) |
| parse status and alert registers. More... | |
| static void | setup_ser_mode () |
| Setup LTC2947's serial interface mode. More... | |
Variables | |
| static uint8_t | demo_board_connected |
| Global variables. More... | |
|
static |
put LTC2947 into idle mode and configure TBCTL
Definition at line 596 of file DC2334A.ino.
|
static |
Repeats Linduino loop.
Definition at line 122 of file DC2334A.ino.
|
static |
LTC2947's operation control menu.
Definition at line 203 of file DC2334A.ino.
|
static |
Read and print all status / alert registers.
Definition at line 281 of file DC2334A.ino.
|
static |
Read measurement results.
Definition at line 291 of file DC2334A.ino.
|
static |
Read accumulated measurement results.
Definition at line 318 of file DC2334A.ino.
|
static |
Initialize accumulators with user defined values.
Definition at line 347 of file DC2334A.ino.
|
static |
Read tracking (min/max) measurement values.
Definition at line 457 of file DC2334A.ino.
|
static |
LTC2947's GPIO control menu.
Definition at line 494 of file DC2334A.ino.
|
static |
SMBus Alert Response Protocol.
Definition at line 545 of file DC2334A.ino.
|
static |
parse status and alert registers.
register_num (0..7) selects one of the 8 status/alert registers statusRegs is a 8-byte array that holds the content of the status/alert registers read from the device
Definition at line 635 of file DC2334A.ino.
|
static |
Print the main menu.
Definition at line 183 of file DC2334A.ino.
|
static |
prints two (min/max) values with label including the 16 bit raw values
Definition at line 576 of file DC2334A.ino.
|
static |
Print the title block.
Definition at line 169 of file DC2334A.ino.
|
static |
Initialize Linduino.
Definition at line 96 of file DC2334A.ino.
|
static |
Setup LTC2947's serial interface mode.
Definition at line 741 of file DC2334A.ino.
|
static |