![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
Go to the source code of this file.
Functions | |
| static void | setup (void) |
| static void | loop () |
Macros | |
| #define | TFT_CS 10 |
| #define | TFT_DC 9 |
| #define | BOXSIZE 40 |
| #define | PENRADIUS 3 |
Variables | |
| Adafruit_FT6206 | ctp = Adafruit_FT6206() |
| Adafruit_ILI9341 | tft = Adafruit_ILI9341(TFT_CS, TFT_DC) |
| static int | oldcolor |
| static int | currentcolor |
|
static |
Definition at line 68 of file CapTouchPaint.ino.
|
static |
Definition at line 36 of file CapTouchPaint.ino.
| #define BOXSIZE 40 |
Definition at line 32 of file CapTouchPaint.ino.
| #define PENRADIUS 3 |
Definition at line 33 of file CapTouchPaint.ino.
| #define TFT_CS 10 |
Definition at line 27 of file CapTouchPaint.ino.
| #define TFT_DC 9 |
Definition at line 28 of file CapTouchPaint.ino.
| Adafruit_FT6206 ctp = Adafruit_FT6206() |
Definition at line 24 of file CapTouchPaint.ino.
|
static |
Definition at line 34 of file CapTouchPaint.ino.
|
static |
Definition at line 34 of file CapTouchPaint.ino.
| Adafruit_ILI9341 tft = Adafruit_ILI9341(TFT_CS, TFT_DC) |
Definition at line 29 of file CapTouchPaint.ino.