| slice_logic | 
    | slice_luts_used=5024 | slice_luts_fixed=0 | slice_luts_available=203800 | slice_luts_util_percentage=2.46 | 
    | lut_as_logic_used=4943 | lut_as_logic_fixed=0 | lut_as_logic_available=203800 | lut_as_logic_util_percentage=2.42 | 
    | lut_as_memory_used=81 | lut_as_memory_fixed=0 | lut_as_memory_available=64000 | lut_as_memory_util_percentage=0.12 | 
    | lut_as_distributed_ram_used=0 | lut_as_distributed_ram_fixed=0 | lut_as_shift_register_used=81 | lut_as_shift_register_fixed=0 | 
    | slice_registers_used=4974 | slice_registers_fixed=0 | slice_registers_available=407600 | slice_registers_util_percentage=1.22 | 
    | register_as_flip_flop_used=4974 | register_as_flip_flop_fixed=0 | register_as_flip_flop_available=407600 | register_as_flip_flop_util_percentage=1.22 | 
    | register_as_latch_used=0 | register_as_latch_fixed=0 | register_as_latch_available=407600 | register_as_latch_util_percentage=0.00 | 
    | f7_muxes_used=32 | f7_muxes_fixed=0 | f7_muxes_available=101900 | f7_muxes_util_percentage=0.03 | 
    | f8_muxes_used=8 | f8_muxes_fixed=0 | f8_muxes_available=50950 | f8_muxes_util_percentage=0.01 | 
    | slice_used=2139 | slice_fixed=0 | slice_available=50950 | slice_util_percentage=4.19 | 
    | slicel_used=1361 | slicel_fixed=0 | slicem_used=778 | slicem_fixed=0 | 
    | lut_as_logic_used=4943 | lut_as_logic_fixed=0 | lut_as_logic_available=203800 | lut_as_logic_util_percentage=2.42 | 
    | using_o5_output_only_used=0 | using_o5_output_only_fixed= | using_o6_output_only_used=4097 | using_o6_output_only_fixed= | 
    | using_o5_and_o6_used=846 | using_o5_and_o6_fixed= | lut_as_memory_used=81 | lut_as_memory_fixed=0 | 
    | lut_as_memory_available=64000 | lut_as_memory_util_percentage=0.12 | lut_as_distributed_ram_used=0 | lut_as_distributed_ram_fixed=0 | 
    | lut_as_shift_register_used=81 | lut_as_shift_register_fixed=0 | using_o5_output_only_used=0 | using_o5_output_only_fixed= | 
    | using_o6_output_only_used=81 | using_o6_output_only_fixed= | using_o5_and_o6_used=0 | using_o5_and_o6_fixed= | 
    | lut_flip_flop_pairs_used=6523 | lut_flip_flop_pairs_fixed=0 | lut_flip_flop_pairs_available=203800 | lut_flip_flop_pairs_util_percentage=3.20 | 
    | fully_used_lut_ff_pairs_used=2720 | fully_used_lut_ff_pairs_fixed= | lut_ff_pairs_with_unused_lut_used=1499 | lut_ff_pairs_with_unused_lut_fixed= | 
    | lut_ff_pairs_with_unused_flip_flop_used=2304 | lut_ff_pairs_with_unused_flip_flop_fixed= | unique_control_sets_used=154 | minimum_number_of_registers_lost_to_control_set_restriction_used=466(Lost) |