|------------------------------------------------------------------------------|
|                            PLACED COMPONENT REPORT                           |
|                                                                    Page   1  |
|------------------------------------------------------------------------------|
|  /home/rsilveir/cust/calvo/a00946c/a00946c.brd                               |
|  dimensions in mils                                Tue Apr  5 08:28:51 2005  |
|------------------------------------------------------------------------------|
|        |   device    |  value &   |  package    |        |        |        |m|
| refdes |    type     | tolerance  |   symbol    |   x    |    y   |  ang   |r|
|- - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - |
 C2       CC0603        0.1UF        C0603           -432.0    198.0    0.000 N
 C3       CC0603        OPEN         C0603           -130.0    175.0    0.000 N
 C4       CC0402        OPEN         C0402           -285.0   -380.0  270.000 N
 FID1     FIDUCIAL                   FID40THRU        550.0    150.0    0.000 N
 FID2     FIDUCIAL                   FID40THRU       -650.0   -350.0    0.000 N
 FID3     FIDUCIAL                   FID40THRU       -650.0    300.0    0.000 N
 GND      TESTPOINT                  TESTLOOP        -575.0   -130.0    0.000 N
 P1       24PINFGR                   FINGER2X12P      871.0    -31.0   90.000 N
 R1       RC0603        52.3         R0603           -295.0    290.0  270.000 N
 R2       RC0402        DNI          R0402           -155.0     60.0   90.000 N
 R3       RC0603        1K           R0603           -310.0   -165.0    0.000 N
 R4       RC0402        0            R0402           -285.0     60.0   90.000 N
 R5       RC0402        0            R0402            315.0    -30.0   90.000 N
 R6       RC0402        0            R0402           -285.0   -275.0   90.000 N
 R7       RC0603        1K           R0603             70.0    -30.0   90.000 N
 R8       RC0402        DNI          R0402           -285.0   -330.0  270.000 N
 RFIN     SMASMT_1                   SMASMT          -328.0    611.0   90.000 N
 VOUT     SMASMT_1                   SMASMT          -310.0   -675.0  270.000 N
 VPOS     TESTPOINT                  TESTLOOP        -575.0    165.0    0.000 N
 VSET     SMASMT_1                   SMASMT           290.0   -675.0  270.000 N
 Z1       AD8312                     AN-617          -328.0    165.0   90.000 N
|------------------------------------------------------------------------------|
|   total placed component count  21                                           |
|------------------------------------------------------------------------------|