12.0  P  T01    0.000000    0.000000
      22.0  P  T02    0.000000    0.000000
      30.0  P  T03    0.000000    0.000000
      40.0  P  T04    0.000000    0.000000
      50.0  P  T05    0.000000    0.000000
      63.0  P  T06    0.000000    0.000000
      33.0  N  T07    0.000000    0.000000
      63.0  N  T08    0.000000    0.000000
      71.0  N  T09    0.000000    0.000000
      73.0  N  T10    0.000000    0.000000
     160.0  N  T11    0.000000    0.000000