要約
This application note presents measured performance data for the MAX2265 power amplifier (PA) when used for EDGE 8PSK modulation. +18.5dBm power was obtained in the 925MHz to 960MHz band. With a 5V power supply, 340mA were used to provide EVM better than 1%.
Additional Information:
Introduction
Many GSM operators are beginning to install 2G networks to support higher data rates, addressing the expected demands of mobile-phone users. EDGE, which stands for "Enhanced Data Rates for GSM Evolution," essentially triples the existing GSM data rate from 1-bit/symbol GMSK (gaussian minimum shift key) modulation to 3 bits/symbol 8PSK (phase shift key) while operating in the same occupied channel bandwidth.
The newly adopted modulation scheme of 8PSK requires a highly linear amplifier to minimize spectral regrowth and phase distortion. Power amplifiers for base station applications impose even more stringent requirements for its pre-driver to present a pristine signal with minimum non-linearity. As usual, the pre-driver must be electrically and thermally stable with good reliability for this application.
The MAX2265 is an excellent low-cost bipolar solution for GSM/EDGE base station down link pre-driver applications. Performance specifications are presented in this application note. Measured data indicates that the MAX2265 meets or exceeds requirements with margin.
Table 1. EDGE Pre-Driver Specification and MAX2265 Measured Data
Parameter
|
Customer
Spec
|
Measured
Data
|
Units
|
Reference/Notes
|
Supply Voltage |
5.0
|
5.0
|
V
|
-
|
Supply Current |
-
|
340
|
mA
|
POUT = +18.5dBm
|
Frequency Range |
925 - 960
|
925 - 960
|
MHz
|
-
|
POUT |
+17.5
|
+18.5
|
dBm
|
EDGE Mode
|
Gain |
20
|
24.5
|
dB
|
-
|
Spurious at 400kHz offset |
-70
|
-71
|
dBc
|
Measured in 30kHz BW
|
Spurious at 600kHz offset |
-80
|
-83
|
dBc
|
Measured in 30kHz BW
|
EVM (average) |
1
|
0.98
|
%
|
-
|

Figure 1. EDGE modulation spectrum plot at 960MHz and +18.5dBm POUT.
Figure 2. EDGE EVM at 960MHz and +18.5dBm output power.
Figure 3. EDGE mode transmit output power plot.
Figure 4. S21 and S12 small signal plots.
Figure 5. S11 and S22 small signal plots.