要約
This application note highlights the differences between the DS2154L and the DS2153Q E1 single chip transceivers (SCTs). The DS2154L is a superset of the DS2153Q. All of the original features of the DS2153Q have been retained and software created for the DS2153Q is transferable to the DS2154L with minimal effort. When implementing the new features of the DS2154L, a priority was placed on preserving the DS2153Q's register map to facilitate code migration from existing DS2153Q designs. This note highlights register additions and differences found in the DS2154L. This note also highlights specific registers containing bit locations related to new features.
1.0 Introduction
This application note highlights the differences between the DS2154L and the DS2153Q E1 Single Chip transceivers. The DS2154L is a superset of the DS2153Q. All of the original features of the DS2153Q have been retained and software created for the DS2153Q is transferable to the DS2154L with minimal effort.
2.0 Additional Functionality
- Option for non-multiplexed bus operation
- Crystal-less jitter attenuation
- Additional hardware signaling capability
- receive signaling reinsertion to a backplane multiframe sync
- availability of signaling in a separate PCM data stream
- signaling freezing
- interrupt generated on change of signaling data
- receive signaling reinsertion to a backplane multiframe sync
- Improved receive sensitivity: 0dB to -43dB
- Per-channel code insertion in both transmit and receive paths
- Expanded access to Sa and Si bits
- RCL, RLOS, RRA, and RAIS alarms now interrupt on change of state
- 8.192MHz clock synthesizer
- Per-channel loopback capability
- Addition of hardware pins to indicate carrier loss and signaling freeze
- Line interface function can be completely decoupled from the framer/formatter to allow:
- interface to optical, HDSL, and other NRZ interfaces
- be able to tap the transmit and receive bipolar data streams for monitoring purposes
- be able to corrupt data and insert framing errors, CRC errors, etc.
- interface to optical, HDSL, and other NRZ interfaces
- transmit and receive elastic stores now have independent backplane clocks
- Ability to monitor DS0 channel in both the transmit and receive paths
- Access to the data stream in between the framer/formatter and the elastic stores
- AIS generation in the line interface that is independent of loopbacks
- transmit current limiter to meet the 50mA short circuit requirement
- Option to extend carrier loss criteria to a 1 ms period as per ETS 300 233
- Automatic RAI generation to ETS 300 011 specifications
- Device identification register
3.0 Changes in Register Definitions
When implementing the new features of the DS2154L, a priority was placed on preserving the DS2153Qs register map to facilitate code migration from existing DS2153Q designs. This section highlights register additions and differences found in the DS2154L.
3.1 New Feature Register Usage
Highlights specific registers containing bit locations related to new features. Each item can be found in the data sheet under the listed sections.
3.1.1 DS0 Monitoring (section 6.0)
Register | Description |
CCR4 | Common Control 4 (bits 4 - 0) |
CCR5 | Common Control 5 (bits 4 - 0) |
TDS0M | transmit DS0 Monitor |
RDS0M | Receive DS0 Monitor |
3.1.2 Hardware Based Signaling (section 7.2)
Register | Description |
TS1-TS16 | transmit Signaling Registers 1 - 16 |
TCBR1-4 | transmit Channel Blocking Registers 1 - 4 |
TCR1 | transmit Control Register 1 |
CCR3 | Common Control 3 (bits 3 and 2) |
3.1.3 Signaling Freeze (section 3.0 and 7.2)
Register | Description |
CCR2 | Common Control 2 (bits 1 and 0) |
3.1.4 Per Channel Loopback (section 8.1.1)
Register | Description |
CCR3 | Common Control 3 (bit 5) |
TIR1 - TIR4 | transmit Idle Registers 1 - 4 |
3.1.5 Per Channel Code (Idle) Insertion (section 8.0)
Register | Description |
TCC1 - TCC4 | transmit Channel Control 1 - 4 |
TC1 - TC32 | transmit Channels Registers 1 - 32 |
RCC1 - RCC4 | Receive Channel Control 1 - 4 |
RC1 - RC32 | Receive Channels Registers 1 - 32 |
3.1.6 Device Identification (section 3.0)
Register | Description |
IDR | Device Identification |
3.1.7 Interrupt on Change of State For RCL, RLOS, RRA, RAIS (section 4.0)
Register | Description |
SR1 | Status Register 1 (bits 7 and 5) |
IMR1 | Interrupt Mask Register 1 (bits 7 and 5) |
3.1.8 Receive Carrier Loss Alternate Criteria (section 3.0)
Register | Description |
CCR3 | Common Control 3 (bit 0) |
3.1.9 Expanded Access to Sa and Si BITS (section 11.0)
Register | Description |
SR2 | Status Register 2 (bit 1) |
RSiAF | Receive Si bits in the align frame |
RSiNAF | Receive Si bits in the non-align frame |
RRA | Receive Remote Alarm |
RSa4 - RSa8 | Receive Sa bits |
TSaCR | transmit Sa Bit Control Register |
TSiAF | transmit Si bits in the align frame |
TSiNAF | transmit Si bits in the non-align frame |
trA | transmit Remote Alarm |
TSa4 - TSa8 | transmit Sa bits |
3.2 Bit Assignment Changes Within Existing Registers
Highlights bit locations in the DS2154L which have changed from the DS2153Q.
Register | Bit # | DS2153Q Symbol |
B>DS2153Q Description |
DS2154L Symbol |
DS2151L Description |
RCR2 | 2 | RSCLKM | Receive Side SYSCLK Mode Select | RBCS | Receive Side Backplane Clock Select |
TCR1 | 7 | N/A | Not Assigned | ODF | Output Data Format |
TCR2 | 2 | N/A | Not Assigned | ODM | Output Data Mode |
CCR2 | 1 | RLB | Remote Loop Back | RFF | Receive Force Freeze |
CCR2 | 0 | LLB | Local Loop Back | RFE | Receive Freeze Enable |
CCR3 | 3 | LIRST | Line Interface Reset | RSRE | Receive Side Signaling Re-Insertion Enable |
CCR3 | 2 | N/A | Not Assigned | TSRE | transmit Side Signaling Re-Insertion Enable |
CCR3 | 1 | TSCLKM | transmit Side SYSCLK Mode Select | TBCS | transmit Side Backplan Clock Select |
CCR3 | 0 | N/A | Not Assigned | RCLA | Receive Carrier Loss (RCL) Alternate Criteria |
3.3 Register Bit Moves
Function/TD> | DS2153Q Location | SD2154L Location |
LIRST | CCR3.3 | CCR5.7 |
LLB | CCR2.0 | CCR4.6 |
RLB | CCR2.1 | CCR4.7 |
4.0 Changes in Device Pin Out
4.1 Package Types
The DS2154L is offered in a 100 pin 14mm x 14mm x 1.4mm LQFP. The DS2153Q is offered in a 44 pin 16.7mm x 16.7mm x 4.0mm PLCC. Values listed are for body dimensions.
4.2 Device Pin Differences
4.2.1 Control Pot Pins