Big Volts, Small Package

Big Voltage, Small Package

The LTM8065’s small 6.25mm × 6.25mm × 2.32mm BGA package includes a switching regulator controller, power switches, inductor and other supporting components. With the addition of only two 0805 sized capacitors and two 0603 sized resistors, its solution occupies approximately 130mm2, about half the size of equivalent power level module solutions. For 150˚C operation and FMEA compliance, see the LTM8002 in table below.