Super Computing Systems AG: leanXcam
leanXcam is an intelligent camera with a rich set of features that produces impressive performance with low production cost. The smart combination of a well-established sensor chip, a fast digital signal processor, a tailored Linuxbased operation system and the image processing framework from SCS-Vision makes the leanXcam an incomparable achievement in the field of Vision. Communication is ensured by Ethernet connection and digital I/Os. The development environment and the entire software framework are distributed under the LGPL V2 open-source license and hence free of charge.
Key Features
Programmable smart camera
Open-source
Low-cost
Applications
Security
Industrial
Machine manufacturers
Processors Supported
Analog Devices’ Blackfin® BF537
Tools
C using GNU Toolchain
GDB Debugger, Serial, Ethernet & JTAG
Operating Systems
uClinux – Microcontroller Linux
OSCAR – Image Processing Framework
Supporting Documents
leanXcam Documents
ADSP-BF537 Block Diagram
Third Party Support
Contact
Super Computing Systems AG
Email: analog@scs.ch
Phone: +41 43 456 16 00