製造業における柔軟性

製造業における柔軟性

Future-proofing your industrial products for Industry 4.0 has increased the need for flexible industrial and process control systems. ADI's Jean McAdam gives tips on how to achieve flexibility in this talk from Arrow's World of Industry 4.0 Event.

right-arrow icon
PlayButton: Opens video in dialog on click video-thumbnail
ビデオ
10 22, 2020
22:42
The Value of Flexibility in Industrial Control Systems
最新メディア 12
Thumbnail Image
ADI at IMS 2026
ビデオ • 6 30, 2026 01:58
Thumbnail Image
Signal Integrity & TDR Analysis with Multiport VNA
ビデオ • 6 26, 2026 02:19
Thumbnail Image
Quad-Cell Phased-Array Reference Designs for Rapid Evaluation
ビデオ • 6 26, 2026 03:58
Thumbnail Image
Power-Efficient RF with Built-In Modem Intelligence
ビデオ • 6 26, 2026 02:49
Thumbnail Image
Synchronizing FR3 Front-Ends for mMIMO Test
ビデオ • 6 26, 2026 02:29
Thumbnail Image
Seamless DC to 18 GHz Coverage Direct RF with Apollo
ビデオ • 6 26, 2026 01:59
Thumbnail Image
ADSY1201: A High Density Digitizer SoM in VNX+ Form Factor
ビデオ • 6 26, 2026 02:05
Thumbnail Image
Find the Quietest Rail: Power Noise and Rejection Visualized
ビデオ • 6 26, 2026 02:14
Thumbnail Image
Clocking Breakthroughs: Fast-Hop Synchronization and Ultra-Low Jitter
ビデオ • 6 26, 2026 02:28
Thumbnail Image
Experiencing 6G Integrated Sensing & Communication with Dragonfly
ビデオ • 6 26, 2026 02:05
Thumbnail Image
Clocking Breakthroughs: Dual PLL VCO Synchronization
ビデオ • 6 26, 2026 02:06
Thumbnail Image
Deterministic Phased Array Communications with Seamless Frequency Hopping
ビデオ • 6 26, 2026 02:12
Title
Subtitle
さらに詳しく
myAnalogに追加

myAnalog のリソース セクション、既存のプロジェクト、または新しいプロジェクトに記事を追加します。

新規プロジェクトを作成