製品概要
機能と利点
The MEMS-based Wireless Vibration Monitoring Platform is a complete evaluation solution that includes:
- Intelligent, smarter, and secure decisions at the EDGE
- Decision making at the edge reduces network overhead and improves battery life
- Mechanical mounting and measurement capability up to 8 kHz bandwidth
- 3-axis ultra-low power, ultra-low noise MEMS accelerometer technology
- Ultra-low power microcontroller and robust low power Bluetooth Low Energy (BLE) technology
It enables users to:
- Develop and deploy artificial intelligence at the EDGE
- Rapidly deploy a wireless solution to a machine or test setup
- Evaluate ADI MEMS sensor technology for vibration monitoring
- Evaluate ADI BLE technology for industrial wireless sensing
- Accelerate asset monitoring and solution development
- Evaluate and develop EDGE AI solutions for industrial condition-based monitoring
製品概要
Voyager4 uses triaxial digital out MEMS sensors including the ADXL382 and ADXL367. The design also includes the MAX32666 BLE and MAX78000 AI microcontrollers. Flexible and PCB area efficient PMIC power devices have been added as load switches for enhanced wireless sensor power savings. A BLE 5.3 Adapter with Antenna is included in every Voyager4 kit. Voyager4 uses BLE which makes it compatible with any PC with a Bluetooth Radio, but to ensure optimal performance and range, using the adapter when communicating with Voyager4 is recommended.
The solution operates in two modes:
Data Collection/Streaming mode – In this mode, the data is sent to the Host PC for AI model development.
Normal Operation/AI mode – In this mode, the anomaly alert is sent to the Host PC and user can decide to gather more ADXL382 data.
関連資料
-
Voyager4 (Wiki)2025/01/09WIKI
-
未来の工場の実現を目指す【Part 2】エッジのセンサー・システムにAI用のソフトウェアを実装する方法2025/02/17
-
未来の工場の実現を目指す【Part 1】エッジ向けのAIを活用したセンサーの設計2025/02/17