製品概要
機能と利点
- TMC5041-LA dual stepper driver and controller
- Supply voltage 5-26V, Iphase,RMS up to 2x1.1A
- Configuration and control via SPI
- Use off-board electrolyte cap with your supply
- 1x incremental encoder input per motor axis
- Board width 1.0", board height 1.4"
- 2x14 pin 0.1" header rows for pins/connectors
製品概要
The TMC5041 breakout board is a development board with the dedicated TMC5041-LA chip. It is designed to give users the chance to rapidly prototype their applications - making it possible to immediately check how the motor performs with TMC chips while developing the application's software.
対象となる製品
関連資料
-
TMC5041-BOB User Manual (Rev. 1.00)2021/02/01PDF2 M
-
TMC5041 Data Sheet (Rev. 1.16)2023/02/22PDF1M
-
Tmc5041 Bob Fabrication Data - Design Files (Rev. 1.2)2019/06/04ZIP151K
-
Tmc5041 Bob 3d Files Layout Data - Design Files (Rev. 1.2)2019/06/04ZIP3M
-
Tmc5041 Bob Cad Files - Design Files (Rev. 1.2)2019/06/04ZIP5M
-
Bom Tmc5041 Bob - Design Files (Rev. 1.2)2019/06/04XLS25K