製品概要
機能と利点
- TMC2660-PA stepper power driver
- Supply voltage 9-28V, Iphase, RMS up to 2.0A
- Configuration via SPI, control via step/direction
- Optional electrolyte cap at supply rail
- Optional cooling from bottom side
- Board width 1.5", board height 1.0"
- 2x10 pin 0.1" header rows for pins/connectors
- 1 to 256 Microsteps
- 2A RMS, 30V
製品概要
The TMC2660 breakout board is a development board with the dedicated TMC2660-PA chip. It is designed to give users the chance to rapidly prototype their applications - making it possible to immediately check how the motor performs with TMC chips while developing the application's software.
対象となる製品
関連資料
-
TMC262-BOB User Manual (Rev. 1.00)2021/02/01PDF2 M
-
TMC2660C Data Sheet (Rev. 1.03)2022/02/24PDF1M
-
TMC2660 BOB Fabrication Data - Design Files2019/06/04ZIP149K
-
Tmc2660 Bob 3d Files Layout Data - Design Files (Rev. 1.2)2019/06/04ZIP3M
-
Tmc2660 Bob Cad Files - Design Files (Rev. 1.2)2019/06/04ZIP6M
-
Bom Tmc2660 Bob - Design Files (Rev. 1.2)2019/06/04XLS25K