製品概要
機能と利点
- 14 8-Bit Programmable Reference Voltages (DAC Outputs)
- Four Static Buffered Reference Voltages (Reference Outputs)
- Programmable VCOM Voltage Calibration
- 400mA Peak Current on Reference Outputs and DAC Outputs 1, 7, 8, and 14
- 200mA Peak Current on DAC Outputs 2–6 and 9–13
- Peak Output Currents
- 400mA: 4 DAC Outputs and 4 DAC Reference Outputs
- 200mA: 10 DAC Outputs
- 9V to 20V DC Power-Supply Operation
- USB-Powered USB-to-I²C Interface Circuit
- Windows 2000/XP/Vista (32-Bit)-Compatible Software
- Lead-Free and RoHS Compliant
- Proven PCB Layout
- Fully Assembled and Tested
製品概要
The MAX9694 evaluation kit (EV kit) demonstrates the MAX9694 reference voltage generator for gamma correction in TFT-LCD panels, such as those found in high-resolution TVs, high-end monitors, or for general industrial reference voltage generation. The MAX9694 EV kit provides 14 programmable reference voltage outputs (DAC outputs), four static buffered reference voltage outputs (reference outputs), and a 7-bit digital variable reference (DVR) for VCOM voltage calibration. The EV kit can use a 9V to 20V DC power supply for powering the application circuit.
The EV kit features a USB-to-I²C interface circuit. Windows® 2000/XP- and Windows Vista®-compatible software, with a graphical user interface (GUI), is available for exercising the MAX9694 features. The EV kit can also connect to a user-supplied I²C interface circuit for stand-alone MAX9694 operation.
Applications
- TFT LCDs
関連資料
-
MAX9694EVKIT: Evaluation Kit for the MAX9694 Data Sheet (Rev. 0)2008/11/10PDF481K