製品概要

機能と利点

  • 14 8-Bit Programmable Reference Voltages (DAC Outputs)
  • Four Static Buffered Reference Voltages (Reference Outputs)
  • 400mA Peak Current on Reference Outputs and DAC Outputs 1, 7, 8, and 14
  • 200mA Peak Current on DAC Outputs 2–6 and 9–13
  • 9V to 20V DC Power-Supply Operation
  • USB-Powered USB-to-I²C Interface Circuit
  • Windows 2000/XP/Vista (32-Bit)-Compatible Software
  • Lead-Free and RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

製品概要

The MAX9591 evaluation kit (EV kit) demonstrates the MAX9591 reference-voltage generator for gamma correction in TFT-LCD panels, such as those found in high-resolution TVs, high-end monitors, or for general industrial reference-voltage generation. The MAX9591 EV kit provides 14 programmable reference-voltage outputs (DAC outputs) and four static buffered reference-voltage outputs (reference outputs). The EV kit uses a 9V to 20V DC power supply for powering the application circuit.

The EV kit features a USB-to-I²C interface circuit. Windows® 2000/XP/Vista®-compatible software, with a graphical user interface (GUI), is available for exercising the MAX9591 features. The EV kit can also connect to a user-supplied I²C interface circuit for stand-alone MAX9591 operation.

The MAX9591 EV kit can also be used to evaluate the MAX9590ETU+.

Applications

  • Industrial Reference Voltage Generators
  • TFT-LCD Displays