製品概要
機能と利点
- 93% Max/85% Avg Efficiency (PLED/PBATT) Over Li+ Battery Discharge
- Adaptive 1x/1.5x Mode Switchover
- 32-Step Serial-Pulse Dimming
- Independent On/Off/Dimming for Main and Sub Displays
- 25mA per LED Output Current
- Low 0.1µA Shutdown Current
- 2.7V to 5.5V Supply Voltage Range
- On-Board Pulse Generators and White LEDs
- 14-Pin, 3mm x 3mm TDFN IC Package
- Lead-Free and RoHS Compliant
- Fully Assembled and Tested
製品概要
The MAX8630X evaluation kit (EV kit) is a fully assembled and tested circuit for evaluating the MAX8630X charge-pump white LED driver. The MAX8630X EV kit operates from a 2.7V to 5.5V supply. Two pulse generator circuits are included on the board for evaluating the serial-pulse dimming feature. The EV kit can also be used to evaluate the MAX8630W with PWM dimming.
Applications
- Cell Phones and Smartphones
- Display Backlight (Up to 5 LEDs)
- Main (3 LEDs) + Sub (2 LEDs) Displays
- PDAs, Digital Cameras, and Camcorders