製品概要
機能と利点
- Operates Down to 0.7V Input Supply Voltage
- 87% Efficiency at 200mA
- 60µA Quiescent Current
- 20µA Shutdown Mode with Active Reference and LBI Detector
- 500kHz Maximum Switching Frequency
- ±1.5% Reference Tolerance Over Temperature
- Low-Battery Detector (LBI/LBO)
- 8-Pin DIP and SO Packages
- Surface-Mount Construction
- Fully Assembled and Tested
製品概要
関連資料
-
MAX756EVKIT: MAX756、MAX757の評価キット Data Sheet1900/01/01PDF88K