製品概要

機能と利点

  • Two Independent Circuits on One Board
    • Evaluates the MAX25300A/MAX25300B IC in an 8-pin (2mm x 2mm) TDFN
  • 1.7V to 5.5V Input Range
  • 1.2V to 5.0V Jumper-Configurable Output Voltage (MAX25300A, On Board)
  • 0.6V to 5.3V Resistor-Configurable Output Voltage (MAX25300B, with IC Replacement)
  • Up to 500mA Output Current
  • Proven 2-Layer 1oz Copper PCB Layout
  • Demonstrates Compact Solution Size
  • Fully Assembled and Tested

製品概要

The MAX25300 evaluation kit (EV kit) evaluates the MAX25300A/MAX25300B IC family of low noise linear regulators. The MAX25300 EV kit features two independent circuits to evaluate two different IC packages. The TDFN circuit evaluates the MAX25300A/MAX25300B. Both circuits on the EV kit operate over an input range of 1.7V to 5.5V, and provide any output voltage range of 0.6V to 5.3V. Each circuit output on the EV kit delivers up to 500mA of current. The EV kit comes with the MAX25300AATA/V+ installed.

対象となる製品