製品概要

機能と利点

  • IO-Link Compliant Device Transceiver
  • I/O and SPI Interface Terminals
  • Windows 10 Compatible Software

製品概要

The MAX22516 evaluation kit (EV kit) consists of the evaluation board and software. The EV kit is a fully assembled and tested circuit board that evaluates the MAX22516 IO-Link® data link controller with transceiver and integrated DC-DC buck regulator. The EV kit includes Windows®-compatible software that provides a graphical user interface (GUI) for exercising the features of the MAX22516. The EV kit is connected to a PC through a USB-A-to-micro-B cable.

Windows based GUI software is available for use with the EV kit and can be downloaded from Analog Devices’ website at www.analog.com/products/en/MAX22516. Windows 7 or newer Windows operating system is required to use the EV kit software.

マーケット&テクノロジー

対象となる製品

はじめに

  • MAX22516 EV Kit (USB-A-to-micro-B cable)
  • User-supplied Windows 10 PC with a spare USB port
  • 24V, 1A DC power supply
  • 100kHz function generator
  • Multimeter/voltmeter
  • 2-channel oscilloscope

ツールおよびシミュレーション

ソフトウェア開発