製品概要
機能と利点
- Integrated IC Minimizes Board Area and Layout
- Input Voltage Range from 3.5V to 36V
- User-Programmable Settings through I2C
- Challenge/Response or Simple Windowed Watchdog
- 2.1MHz Fixed-Frequency Switching with Spread-Spectrum Option
- Status Monitoring through RESET Pin and I2C StatusRegisters
- Fully Assembled and Tested
- Proven PCB Layout with Automotive-Grade Components Tested
製品概要
The MAX20433 evaluation kit (EV kit) is a fully assembled and tested application circuit for the MAX20433 high-efficiency, four-output power management IC (PMIC). This EV kit can test all outputs to full load within the normal operation input range of 3.5V to 36V. The IC features two modes of watchdog operation—challenge/response and simple windowed mode—which can also be disabled for simplified evaluation.
To configure the MAX20433 and monitor errors, I2C communication must be used. Using a PC-to-I2C interface such as the MINIQUSB or MAX32625PICO and software such as Simple I2C for reading and writing to I2C registers simplifies testing. Windows®-based graphical-user interface (GUI) software is available for use with the EV kit and can be downloaded from the Analog Devices website at www.analog.com/MAX20433 (under the Design & Development tab). Windows 7 or newer is required to use the EV kit software.
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA). To request an NDA, click here.
はじめに
Required Equipment
- MAX20433 EV Kit
- I2C Read/Write Software such as Simple I2C
- I2C Interface such as MINIQUSB or MAX32625PICO(PICO Board)
- DC Power Supply (Capable of 0 to 36V Output)
- Digital Multimeters (DMM)
- Electronic Load
関連資料
-
MAX20433EVKIT User Guide: Evaluates MAX20433 (Rev. 1)2025/01/08PDF288 K
-
MAX20433EVKIT Gerber Files2025/01/08ZIP3 M