製品概要
機能と利点
- +2.7V to +5.5V Input Range
- Output Voltages
- +9V Output at 250mA (Step-Up Switching Regulator)
- +20V Output at 10mA (Positive Charge Pump and Linear Regulator)
- -7V Output at 10mA (Negative Charge Pump and Linear Regulator)
- +8.6V Output at 30mA (Gamma Reference Regulator)
- +2.5V Output at 200mA from 2.7V to 3.6V Input (Low-Voltage Logic Supply)
- +4.3V Output (±300mA Peak Backplane Buffer Output)
- Up to Three Positive and Three Negative Charge-Pump Stages
- More than -20V Linear-Regulated Output (Resistor Adjustable)
- More than +30V Linear-Regulated Output (with Additional Circuitry)
- Greater than 85% Efficiency (Step-Up Switching Regulator)
- 375kHz/750kHz/1.5MHz Selectable Step-Up Switching Frequency (Configured for 1.5MHz)
- Programmable Power-Up Sequencing and Soft-Start for All Outputs
- Multilevel Protection
- Output Undervoltage Protection
- Input Overcurrent Protection
- Input Switch Disconnects Step-Up Output from Input Source
- Selectable Fault-Delay Period
- Low-Profile Surface-Mount Components
- Fully Assembled and Tested
製品概要
The MAX1997 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that provides voltages and features required for active-matrix thin-film transistor (TFT) liquid-crystal displays. The EV kit contains a step-up switching regulator, a positive three-stage charge pump and linear regulator for the TFT gate-on supply, a negative three-stage charge pump and linear regulator for the TFT gate-off supply, a gamma reference, a low-voltage logic supply, and a high-current backplane buffer. The gate-on supply, gate-off supply, and gamma reference supply can be sequenced in any power-up order.
The EV kit operates from a DC supply voltage of +2.7V to +5.5V. The step-up switching regulator is configured for a +9V output providing up to 250mA. The positive charge pump and regulator are configured for a +20V output using two charge-pump stages providing up to 10mA. The negative charge pump and regulator are configured for a -7V output using a single charge-pump stage providing up to 10mA. The gamma reference is configured for +8.6V providing up to 10mA. The low-voltage logic linear-regulator is configured for +2.5V, providing up to 200mA. The backplane buffer is configured for +4.3V and can source or sink current peaks more than 300mA.
The MAX1997 EV kit demonstrates low-quiescent current and high efficiency (85%) for maximum battery life. The EV kit features overload protection for the input and all outputs. Operation at 1.5MHz allows the use of tiny surface-mount components. The MAX1997 QFN package (0.8mm max) with low-profile external components allows this circuit to be less than 1.25mm high.
Applications
- Car-Navigation Displays
- LCD Monitors
- Notebook Computer Displays
関連資料
-
MAX1997EVKIT: Evaluation Kit for the MAX1997 Data Sheet (Rev. 1)2003/03/05PDF361K