製品概要
機能と利点
- Dual Output Voltages
- +3.3V Main Output
- +18V LCD Bias Output
- Adjustable Output Voltages
- 125mA Available from the Main Output
- 10mA Available from the LCD Bias Output
- Input Voltage as Low as +1.5V
- Low 15µA Quiescent Supply Current
- Surface-Mount Construction
- Fully Assembled and Tested
製品概要
The MAX1817 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that demonstrates the MAX1817 dual-output, step-up DC-DC converter. The main output is configured for +3.3V and provides up to 125mA of current. The LCD bias output is configured for +18.0V and provides up to 10mA. The EV kit can support the dual output with a +1.5V to +3.3V input voltage range.
Applications
- GPS Receivers
- MP3 Players
- Organizers/Translators
- PDAs
関連資料
-
MAX1817EVKIT: Evaluation Kit for the MAX1817 Data Sheet (Rev. 0)2000/12/20PDF99K