製品概要

機能と利点

  • MINIQUSB Connectivity (SPI and SMBus Interface)
  • On-Board Protection Fuse
  • On-Board LDO (+3.3V, 0.2A)
  • GPIO LEDs and Jumpers
  • Stand-Alone Operation
  • 9V, 200mA Adaptor
  • Battery-Cell String Emulation
  • Proven PCB Layout
  • Fully Assembled and Tested

製品概要

The MAX1785 evaluation kit (EV kit) demonstrates the capabilities of the MAX1785 advanced smart battery-pack controller. The EV kit includes multiple component networks to utilize the functionality of the Port A (PA) I/O, high-voltage (HV) outputs, SMBus interface, and battery-cell terminals. Each network can be configured to provide proper evaluation of the programmed device. An on-board low-dropout (LDO) linear regulator is also included to provide a +3.3V rail voltage and up to a 0.2A load current.
The MAX1785 evaluation system (EV system) includes the MAX1785 EV kit and the MINIQUSB command module. The MINIQUSB provides both an SPI and SMBus interface to a PC. The supplied command module allows the kit to be evaluated with Maxim's Multipurpose SMBus Software (MSS), pre-built with the MAX1785 user-interface framework.

Applications

  • Notebook Battery Packs
  • Proprietary Battery Packs
  • Remote Data Logging