製品概要

機能と利点

  • Proven PC Board Layout
  • Convenient On-Board Test Points
  • Fully Assembled and Tested
  • 製品概要

    The MAX1756 evaluation system (EV system) consists of a MAX1776 evaluation kit (EV kit) and a companion Maxim system management bus (SMBus™) interface board.

    The MAX1756 EV kit is an assembled and tested circuit board that demonstrates the MAX1756 SOT23 local temperature comparators with SMBus serial interface. Windows® 95/98 software provides a handy user interface to exercise the MAX1756's features.

    Order the MAX1756EVSYS for complete PC-based evaluation of the MAX1756. Order the MAX1756EVKIT if you already have an SMBus interface.

    Applications

    • Automotive Electronics
    • Computers: Desktop, Workstation, Server
    • Industrial Control Systems
    • Local Temperature Monitoring
    • Memory Modules
    • Multichip Modules
    • Notebook Computers
    • Servers
    • Workstations