製品概要
機能と利点
- 10V to 60V Input-Voltage Range for the Step-Down Converter
- 5V Output Voltage, Up To 50mA Continuous Load Current
- 87.5% Peak Efficiency
- 78.3% Light Load Efficiency at 48V IN, 5V 10mA OUT
- Minimum Number of External Components
- 70kHz Fixed Switching Frequency
- Fixed Turn ON/OFF Input Voltage
- Internal Loop Compensation
- 0.8ms (typ) Internal Soft-Start Time
- Boot-strap from output voltage to Improve Efficiency
- Hiccup-mode Overcurrent and Overtemperature Protection
- Proven PCB Layout
- Fully Assembled and Tested
製品概要
The MAX17554B evaluation kit (EV kit) is a fully assembled and tested circuit board that shows the performance of the MAX17554B, 10V to 60V, 50mA, ultra-small, high efficiency, synchronous step-down DCDC converter in an 8-pin TDFN (2mm x 2mm) package. The EV kit is designed to operate over a 10V to 60V input and provides a 5V, 50mA output. The MAX17554B turns on at 42.5V (max) and turns off at 10V (max) input voltage. The step-down converter works at a fixed 70kHz switching frequency and delivers a high light load efficiency of 78.3% with supplied components at 48V IN, 5V 10mA OUT.
The EV kit is simple to use and easily configurable with minimal external components. The MAX17554B features fixed turn ON/OFF input voltage and 70kHz switching frequency. The device offers built-in hiccup mode protection for overload and short-circuit conditions, and thermal shutdown. The EV kit is complaint with CISPR32 Class B standard.
Applications
- Factory Automation
- Aftermarket Market Automotive
- General Point of Load
対象となる製品
関連資料
-
MAX17554BEVKIT: Evaluation Kit for the MAX17554 Data Sheet (Rev. 0)2022/05/27PDF998K
-
MAX17554BEVKIT ODB Files - Design Files2022/10/10ZIP2M