製品概要
機能と利点
- Low-Profile Solution, 1.1mm max Height
- Three Charge-Pump Regulators
- +5V Output at 200mA
- +12V Output at 20mA
- -7V Output at 20mA
- High-Current Output Regulated to ±1%
- Adjustable Outputs
- Integrated Power MOSFETs
- 1µA Shutdown Current
- Switching Frequency Up to 1.23MHz
- Fast Transient Response
- Surface-Mount Components
- Fully Assembled and Tested
製品概要
The MAX1747 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that contains three charge-pump regulators. The first one is a high-current step-up DC-DC converter and is configured for a +5V output that provides up to 200mA of current. The other two charge pumps are low-current charge pumps that generate positive and negative voltages. A +3.0VDC to +3.6VDC source can be utilized to power the EV kit input.
The low-current negative charge-pump circuit is configured for a -7V output; the low-current positive charge-pump circuit is configured for a +12V output. Both circuits provide up to 20mA of current. The high-current step-up DC-DC converter or the EV kit's input source can be used to power either or both charge pumps.
The MAX1747 EV kit demonstrates an inductorless and low profile (1.1mm max) solution. Operation up to 1.23MHz allows the use of tiny surface-mount components and provides fast transient response.
Applications
- 5V or 3.3V to Low-Voltage Conversion
- Chipset Supplies
- CPU I/O Ring
- Notebook and Subnotebook Computers
関連資料
-
MAX1747EVKIT: Evaluation Kit for the MAX1747 Data Sheet (Rev. 0)2000/12/18PDF136K